(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
KG Gearbox B-BOX (Part Number)

KG Gearbox B-BOX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,723,886VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High-precision and compact bevel gearbox. Choose from speed ratios 1: 1 and 1: 2. Abundant lineup of shaft diameters available, from ø3 to ø25. The full surface is the reference surface, and there are no restrictions on the mounting direction.
Can be mounted quickly thanks to its screw hole machining, already completed. Lubricated with grease and maintenance-free.

Part Number
BSH85T-001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRatio Axis Dia.
(φ)
Output Shaft Type Output Shaft Placement Material of Body Body surface treatment Shaft Material Shaft Diameter 1
(φ)
Shaft Diameter 2
(φ)
Shaft Diameter 3
(φ)
Full length A
(mm)
Total length Z
(mm)
Full length B
(mm)
Total height A
(mm)
Depth C
(mm)
Mounting Screw Mounting screw depth
(mm)

9,306,748 VND

1 Piece(s) 6 Day(s) or more 1018SolidOther two axlesAluminumBlack anodize treatedSUS30388885138--3212-M57

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Class No Leg Type Bevel gear With or Without Motors No

Please check the type/dimensions/specifications of the part BSH85T-001 in the KG Gearbox B-BOX series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BSH85T-001 trong chuỗi KG Gearbox B-BOX.

Products like this...

Part Number
BS105T-001
BS105T-002
BS35L-001
BS45L-001
BSH95L-001
BSH95T-001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRatio Axis Dia.
(φ)
Output Shaft Type Output Shaft Placement Material of Body Body surface treatment Shaft Material Shaft Diameter 1
(φ)
Shaft Diameter 2
(φ)
Shaft Diameter 3
(φ)
Full length A
(mm)
Total length Z
(mm)
Full length B
(mm)
Total height A
(mm)
Depth C
(mm)
Mounting Screw Mounting screw depth
(mm)

9,961,751 VND

1 Piece(s) 6 Day(s) or more 10112SolidOther two axlesAluminumBlack anodize treatedSUS303121212105170--4012-M67

10,307,156 VND

1 Piece(s) 6 Day(s) or more 10212SolidOther two axlesAluminumBlack anodize treatedSUS303121212105170--4012-M67

2,723,886 VND

1 Piece(s) 92 Day(s) or more 1013SolidOther single shaftsAluminumBlack anodize treatedSUS30333-35--351410-M24

2,816,993 VND

1 Piece(s) 4 Day(s) or more 1014SolidOther single shaftsAluminumBlack anodize treatedSUS30344-45--451810-M34

7,229,421 VND

1 Piece(s) 4 Day(s) or more 10110SolidOther single shaftsAluminumBlack anodize treatedSUS3031010-95-95-3610-M58

10,682,860 VND

1 Piece(s) 6 Day(s) or more 10110SolidOther two axlesAluminumBlack anodize treatedSUS30310101095154--3612-M58