(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

M-Mini Pump【2-5 Pieces Per Package】

M-Mini Pump
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,872,609VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VTM5-A
VTM5-A-E
VTM5-A-V
VTM5-B
VTM5-B-A1-DL
VTM5-B-A1-DL-E
VTM5-B-A1-DL-Q1
VTM5-B-A1-DL-Q1-E
VTM5-B-A1-DL-Q1-V
VTM5-B-A1-DL-Q2
VTM5-B-A1-DL-Q2-E
VTM5-B-A1-DL-Q2-V
VTM5-B-A1-DL-S1
VTM5-B-A1-DL-S1-E
VTM5-B-A1-DL-S1-V
VTM5-B-A1-DL-V
VTM5-B-A1-DN
VTM5-B-A1-DN-E
VTM5-B-A1-DN-Q1
VTM5-B-A1-DN-Q1-E
VTM5-B-A1-DN-Q1-V
VTM5-B-A1-DN-Q2
VTM5-B-A1-DN-Q2-E
VTM5-B-A1-DN-Q2-V
VTM5-B-A1-DN-S1
VTM5-B-A1-DN-S1-E
VTM5-B-A1-DN-S1-V
VTM5-B-A1-DN-V
VTM5-B-A2-DL
VTM5-B-A2-DL-E
VTM5-B-A2-DL-Q1
VTM5-B-A2-DL-Q1-E
VTM5-B-A2-DL-Q1-V
VTM5-B-A2-DL-Q2
VTM5-B-A2-DL-Q2-E
VTM5-B-A2-DL-Q2-V
VTM5-B-A2-DL-S1
VTM5-B-A2-DL-S1-E
VTM5-B-A2-DL-S1-V
VTM5-B-A2-DL-V
VTM5-B-A2-DN
VTM5-B-A2-DN-E
VTM5-B-A2-DN-Q1
VTM5-B-A2-DN-Q1-E
VTM5-B-A2-DN-Q1-V
VTM5-B-A2-DN-Q2
VTM5-B-A2-DN-Q2-E
VTM5-B-A2-DN-Q2-V
VTM5-B-A2-DN-S1
VTM5-B-A2-DN-S1-E
VTM5-B-A2-DN-S1-V
VTM5-B-A2-DN-V
VTM5-B-A3-CL
VTM5-B-A3-CL-E
VTM5-B-A3-CL-Q1
VTM5-B-A3-CL-Q1-E
VTM5-B-A3-CL-Q1-V
VTM5-B-A3-CL-Q2
VTM5-B-A3-CL-Q2-E
VTM5-B-A3-CL-Q2-V
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngPower Supply Voltage (V) Maximum Intake Flow Rate Lead wire takeout Sealing material Vacuum Switch / Rapid Exhaust Tank Air supply valve Intake Flow Rate at Vacuum Level of 0 kPa (Nl/min)
(Nl/m)
Noise level
(s/l)
10kPa
(Nl/m)
20kPa
(Nl/m)
30kPa
(Nl/m)
40kPa
(Nl/m)
50kPa
(Nl/m)
60kPa
(Nl/m)
70kPa
(Nl/m)
80kPa
(Nl/m)
20kPa
(s/l)
30kPa
(s/l)
40kPa
(s/l)
50kPa
(s/l)
60kPa
(s/l)
70kPa
(s/l)
80kPa
(s/l)
90kPa Maximum Vacuum Level Minimum Hose Internal Diameter (within 2 m)
(Air Supply)
Minimum Hose Internal Diameter (within 2 m)
(Vacuum)
Minimum Hose Internal Diameter (within 2 m)
(Exhaustion)
Weight
(g)

9,872,609 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) --37 Nl/min-NBR materialWithout Vacuum SwitchWithout Air Control Valve3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>832.7

11,651,548 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) --37 Nl/min-EPDM material sealingWithout Vacuum SwitchWithout Air Control Valve3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>832.7

12,606,101 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) --37 Nl/min-VITON material sealingWithout Vacuum SwitchWithout Air Control Valve3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>832.7

10,485,233 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) --37 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialWithout Vacuum SwitchAir Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>840.15

28,950,980 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialWithout Vacuum SwitchAir Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8108.01

30,729,920 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingWithout Vacuum SwitchAir Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8108.01

44,410,654 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialQuick Release Module, 12Cm3Air Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8220.63

46,189,592 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingQuick Release Module, 12Cm3Air Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8220.63

47,144,147 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingQuick Release Module, 12Cm3Air Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8220.63

53,795,649 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialQuick Release Module, 30Cm3Air Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8270.53

55,574,592 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingQuick Release Module, 30Cm3Air Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8270.53

56,529,142 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingQuick Release Module, 30Cm3Air Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8270.53

44,548,420 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialMechanical vacuum valvesAir Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8138.01

46,327,359 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingMechanical vacuum valvesAir Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8138.01

47,281,914 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingMechanical vacuum valvesAir Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8138.01

31,684,474 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingWithout Vacuum SwitchAir Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8108.01

27,605,929 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialWithout Vacuum SwitchAir Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8108.01

29,384,869 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingWithout Vacuum SwitchAir Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8108.01

43,065,602 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialQuick Release Module, 12Cm3Air Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8220.63

44,844,542 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingQuick Release Module, 12Cm3Air Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8220.63

45,799,095 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingQuick Release Module, 12Cm3Air Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8220.63

52,450,599 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialQuick Release Module, 30Cm3Air Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8270.53

54,229,539 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingQuick Release Module, 30Cm3Air Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8270.53

55,184,092 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingQuick Release Module, 30Cm3Air Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8270.53

43,203,369 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialMechanical vacuum valvesAir Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8138.01

44,982,307 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingMechanical vacuum valvesAir Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8138.01

45,936,862 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingMechanical vacuum valvesAir Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8138.01

30,339,420 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC11037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingWithout Vacuum SwitchAir Control Valve, AC110V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8108.01

28,950,980 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC-37 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialWithout Vacuum SwitchAir Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8108.01

30,729,920 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingWithout Vacuum SwitchAir Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8108.01

44,410,654 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialQuick Release Module, 12Cm3Air Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8220.63

46,189,592 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingQuick Release Module, 12Cm3Air Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8220.63

47,144,147 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingQuick Release Module, 12Cm3Air Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8220.63

53,795,649 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialQuick Release Module, 30Cm3Air Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8270.53

55,574,592 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingQuick Release Module, 30Cm3Air Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8270.53

56,529,142 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingQuick Release Module, 30Cm3Air Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8270.53

44,548,420 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialMechanical vacuum valvesAir Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8138.01

46,327,359 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingMechanical vacuum valvesAir Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8138.01

47,281,914 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingMechanical vacuum valvesAir Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8138.01

31,684,474 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingWithout Vacuum SwitchAir Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8108.01

27,605,929 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC-37 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialWithout Vacuum SwitchAir Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8108.01

29,384,869 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingWithout Vacuum SwitchAir Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8108.01

43,065,602 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialQuick Release Module, 12Cm3Air Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8220.63

44,844,542 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingQuick Release Module, 12Cm3Air Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8220.63

45,799,095 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingQuick Release Module, 12Cm3Air Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8220.63

52,450,599 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialQuick Release Module, 30Cm3Air Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8270.53

54,229,539 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingQuick Release Module, 30Cm3Air Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8270.53

55,184,092 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingQuick Release Module, 30Cm3Air Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8270.53

43,203,369 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialMechanical vacuum valvesAir Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8138.01

44,982,307 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingMechanical vacuum valvesAir Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8138.01

45,936,862 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingMechanical vacuum valvesAir Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8138.01

30,339,420 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) AC22037 Nl/minHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingWithout Vacuum SwitchAir Control Valve, AC220V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8108.01

28,943,774 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) DC-37 Nl/minHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)NBR materialWithout Vacuum SwitchAir Control Valve, DC24V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>897.65

30,722,712 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) DC2437 Nl/minHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)EPDM material sealingWithout Vacuum SwitchAir Control Valve, DC24V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>897.65

44,403,445 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) DC2437 Nl/minHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)NBR materialQuick Release Module, 12Cm3Air Control Valve, DC24V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8210.27

46,182,385 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) DC2437 Nl/minHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)EPDM material sealingQuick Release Module, 12Cm3Air Control Valve, DC24V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8210.27

47,136,939 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) DC2437 Nl/minHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)VITON material sealingQuick Release Module, 12Cm3Air Control Valve, DC24V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8210.27

53,788,444 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) DC2437 Nl/minHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)NBR materialQuick Release Module, 30Cm3Air Control Valve, DC24V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8260.17

55,567,384 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) DC2437 Nl/minHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)EPDM material sealingQuick Release Module, 30Cm3Air Control Valve, DC24V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8260.17

56,521,935 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) DC2437 Nl/minHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)VITON material sealingQuick Release Module, 30Cm3Air Control Valve, DC24V3750~65 dBA26161410862.40.660.55611.5762.3563.445.2710.216--85 kPa>2>5>8260.17

Loading...Tải…

Basic InformationThông tin cơ bản

Ultimate Vacuum Pressure(Pa) 7~ Operating Environment Standard Operating Temperature(℃) -20~80
Supply air pressure 4~6 bar, max 7 bar Mounting hole size 2 - Ø3.4