(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Suction plate (Sponge Type) VS Series【5 Pieces Per Package】 (Part Number)

Suction plate (Sponge Type) VS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,196,855VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VS35-E-18F
VS35-E-18F-BV
VS35-E-F-18F
VS60-E-18F
VS60-E-18F-BV
VS60-E-F-18F
VS100-E-12F
VS100-E-12F-BV
VS100-E-F-12F
VS150-E-12F
VS150-E-12F-BV
VS150-E-F-12F
VS200-E-12F
VS200-E-34F
VS300-E-34F
VS400-E-34F
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngAdjustable support Size
(φ)
Connecting screw Valve Internal volume
(㎤)
Delivering vertical force (kg) -20 kPa -60 kPa -90 kPa Weight
(g)

10,196,855 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Basic type35G1/8" FemaleValve without valve625.17.1100

17,173,655 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Basic type35G1/8" FemaleButton Valve625.17.1200

22,987,655 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Adjustable support35G1/8" FemaleValve without valve625.17.1104

13,349,845 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Basic type60G1/8" FemaleValve without valve206.115.322.4300

21,154,006 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Basic type60G1/8" FemaleButton Valve206.115.322.4400

31,552,142 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Adjustable support60G1/8" FemaleValve without valve206.115.322.4315

24,351,706 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Basic type100G1/2" FemaleValve without valve5518.445.967.31150

39,087,958 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Basic type100G1/2" FemaleButton Valve5518.445.967.31600

56,082,745 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Adjustable support100G1/2" FemaleValve without valve5518.445.967.31170.5

33,774,345 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Basic type150G1/2" FemaleValve without valve12538971382800

41,413,558 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Basic type150G1/2" FemaleButton Valve12538971383200

117,890,042 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Adjustable support150G1/2" FemaleValve without valve12538971382831.5

106,508,003 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Basic type200G1/2" FemaleValve without valve54376.5193.9275.55800

112,523,255 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Basic type200G3/4" FemaleValve without valve54376.5193.9275.55900

153,936,842 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Basic type300G3/4" FemaleValve without valve1285163.3438.8653.112600

317,153,700 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) Basic type400G3/4" FemaleValve without valve2285326876130022900

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard Mounting Method Part type Material EPDM
Color Black Operating Temperature Range(°C) 0::150 Hardness(Shore A) -