(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

One-Line Pump

One-Line Pump
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      25,170,143VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VTOM5X4-A1R1-DL
VTOM5X4-A1R1-DL-E
VTOM5X4-A1R1-DL-V
VTOM5X4-A1R1-DN
VTOM5X4-A1R1-DN-E
VTOM5X4-A1R1-DN-V
VTOM5X4-A2R2-DL
VTOM5X4-A2R2-DL-E
VTOM5X4-A2R2-DL-V
VTOM5X4-A2R2-DN
VTOM5X4-A2R2-DN-E
VTOM5X4-A2R2-DN-V
VTOM5X4-A3R3-CL
VTOM5X4-A3R3-CL-E
VTOM5X4-A3R3-CL-V
VTOM5X4-A3R3-DL
VTOM5X4-A3R3-DL-E
VTOM5X4-A3R3-DL-V
VTOM5X4-A3R3-DN
VTOM5X4-A3R3-DN-E
VTOM5X4-A3R3-DN-V
VTOM5X5-A1R1-DL
VTOM5X5-A1R1-DL-E
VTOM5X5-A1R1-DL-V
VTOM5X5-A1R1-DN
VTOM5X5-A1R1-DN-E
VTOM5X5-A1R1-DN-V
VTOM5X5-A2R2-DL
VTOM5X5-A2R2-DL-E
VTOM5X5-A2R2-DL-V
VTOM5X5-A2R2-DN
VTOM5X5-A2R2-DN-E
VTOM5X5-A2R2-DN-V
VTOM5X5-A3R3-CL
VTOM5X5-A3R3-CL-E
VTOM5X5-A3R3-CL-V
VTOM5X5-A3R3-DL
VTOM5X5-A3R3-DL-E
VTOM5X5-A3R3-DL-V
VTOM5X5-A3R3-DN
VTOM5X5-A3R3-DN-E
VTOM5X5-A3R3-DN-V
VTOM5X6-A1R1-DL
VTOM5X6-A1R1-DL-E
VTOM5X6-A1R1-DL-V
VTOM5X6-A1R1-DN
VTOM5X6-A1R1-DN-E
VTOM5X6-A1R1-DN-V
VTOM5X6-A2R2-DL
VTOM5X6-A2R2-DL-E
VTOM5X6-A2R2-DL-V
VTOM5X6-A2R2-DN
VTOM5X6-A2R2-DN-E
VTOM5X6-A2R2-DN-V
VTOM5X6-A3R3-CL
VTOM5X6-A3R3-CL-E
VTOM5X6-A3R3-CL-V
VTOM5X6-A3R3-DL
VTOM5X6-A3R3-DL-E
VTOM5X6-A3R3-DL-V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Intake Flow Rate Number of Vacuum Stacks Lead wire takeout Sealing material Air supply valve Vacuum Breaking Valve Intake Flow Rate at Vacuum Level of 0 kPa (Nl/min)
(Nl/m)
Noise level
(s/l)
10kPa
(Nl/m)
20kPa
(Nl/m)
30kPa
(Nl/m)
40kPa
(Nl/m)
50kPa
(Nl/m)
60kPa
(Nl/m)
70kPa
(Nl/m)
80kPa
(Nl/m)
20kPa
(s/l)
30kPa
(s/l)
40kPa
(s/l)
50kPa
(s/l)
60kPa
(s/l)
70kPa
(s/l)
80kPa
(s/l)
90kPa Maximum Vacuum Level Minimum Hose Internal Diameter (within 2 m)
(Air Supply)
Weight
(g)

25,450,552 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

31,709,992 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

35,080,339 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

25,170,143 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

31,429,583 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

34,799,930 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

25,450,552 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

31,709,992 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

35,080,339 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

25,170,143 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

31,429,583 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

34,799,930 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

25,366,918 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)NBR materialAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

31,626,358 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)EPDM material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

34,996,704 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)VITON material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

25,450,552 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

31,709,992 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

35,080,339 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

25,170,143 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

31,429,583 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

34,799,930 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)4-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10625

31,188,534 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

39,013,277 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

43,226,654 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

30,908,125 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

38,732,868 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

42,946,216 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

31,188,534 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

39,013,277 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

43,226,654 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

30,908,125 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

38,732,868 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

42,946,216 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

31,104,900 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)NBR materialAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

38,929,643 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)EPDM material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

43,143,020 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)VITON material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

31,188,534 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

39,013,277 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

43,226,654 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

30,908,125 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

38,732,868 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

42,946,216 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)5-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10662

36,922,040 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

46,311,184 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

51,367,591 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

36,641,630 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

46,030,775 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

51,087,182 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC110VVacuum Release Control Valve, AC110V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

36,922,040 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

46,311,184 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

51,367,591 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

36,641,630 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

46,030,775 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

51,087,182 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC220VVacuum Release Control Valve, AC220V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

36,838,405 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)NBR materialAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

46,227,550 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)EPDM material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

51,283,957 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)VITON material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

36,922,040 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

46,311,184 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

51,367,591 VND

1 Piece(s) 10 Day(s) 27 Nl/min/(1stack)6-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, DC24VVacuum Release Control Valve, DC24V2755~65 dBA16131211862.40.660.55611.5762.3563.445.2710.216--85 kPa>8~10699

Loading...Tải…

Basic InformationThông tin cơ bản

Operating Environment Standard Operating Temperature(℃) -20~80 Supply air pressure 4~6 bar, max 7 bar
Mounting hole size 2 - Ø5 Minimum Hose Internal Diameter (within 2 m)(Vacuum) >2.5