(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

M-Mini Multiple Pump

M-Mini Multiple Pump
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      11,091,310VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VTM5X2-A1-DL-2
VTM5X2-A1-DL-2-E
VTM5X2-A1-DL-2-V
VTM5X2-A1-DL-4
VTM5X2-A1-DL-4-E
VTM5X2-A1-DL-4-V
VTM5X2-A1-DN-2
VTM5X2-A1-DN-2-E
VTM5X2-A1-DN-2-V
VTM5X2-A1-DN-4
VTM5X2-A1-DN-4-E
VTM5X2-A1-DN-4-V
VTM5X2-A2-DL-2
VTM5X2-A2-DL-2-E
VTM5X2-A2-DL-2-V
VTM5X2-A2-DL-4
VTM5X2-A2-DL-4-E
VTM5X2-A2-DL-4-V
VTM5X2-A2-DN-2
VTM5X2-A2-DN-2-E
VTM5X2-A2-DN-2-V
VTM5X2-A2-DN-4
VTM5X2-A2-DN-4-E
VTM5X2-A2-DN-4-V
VTM5X2-A3-CL-2
VTM5X2-A3-CL-2-E
VTM5X2-A3-CL-2-V
VTM5X2-A3-CL-4
VTM5X2-A3-CL-4-E
VTM5X2-A3-CL-4-V
VTM5X2-A3-DL-2
VTM5X2-A3-DL-2-E
VTM5X2-A3-DL-2-V
VTM5X2-A3-DL-4
VTM5X2-A3-DL-4-E
VTM5X2-A3-DL-4-V
VTM5X2-A3-DN-2
VTM5X2-A3-DN-2-E
VTM5X2-A3-DN-2-V
VTM5X2-A3-DN-4
VTM5X2-A3-DN-4-E
VTM5X2-A3-DN-4-V
VTM5X3-A1-DL-2
VTM5X3-A1-DL-2-E
VTM5X3-A1-DL-2-V
VTM5X3-A1-DL-4
VTM5X3-A1-DL-4-E
VTM5X3-A1-DL-4-V
VTM5X3-A1-DN-2
VTM5X3-A1-DN-2-E
VTM5X3-A1-DN-2-V
VTM5X3-A1-DN-4
VTM5X3-A1-DN-4-E
VTM5X3-A1-DN-4-V
VTM5X3-A2-DL-2
VTM5X3-A2-DL-2-E
VTM5X3-A2-DL-2-V
VTM5X3-A2-DL-4
VTM5X3-A2-DL-4-E
VTM5X3-A2-DL-4-V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Intake Flow Rate Number of Vacuum Stacks Lead wire takeout Sealing material Air supply valve Intake Flow Rate at Vacuum Level of 0 kPa (Nl/min)
(Nl/m)
Noise level
(s/l)
Vacuum Intake Port 10kPa
(Nl/m)
20kPa
(Nl/m)
30kPa
(Nl/m)
40kPa
(Nl/m)
50kPa
(Nl/m)
60kPa
(Nl/m)
70kPa
(Nl/m)
80kPa
(Nl/m)
20kPa
(s/l)
30kPa
(s/l)
40kPa
(s/l)
50kPa
(s/l)
60kPa
(s/l)
70kPa
(s/l)
80kPa
(s/l)
90kPa Maximum Vacuum Level Mounting hole size Minimum Hose Internal Diameter (within 2 m)
(Air Supply)
Minimum Hose Internal Diameter (within 2 m)
(Vacuum)
Minimum Hose Internal Diameter (within 2 m)
(Exhaustion)
Weight
(g)

11,368,608 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC110V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,936,578 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC110V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

12,245,185 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC110V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,368,608 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC110V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,936,578 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC110V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

12,245,185 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC110V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,091,310 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC110V2755~60 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,659,308 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC110V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,967,886 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC110V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,091,310 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC110V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,659,308 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC110V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,967,886 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC110V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,368,608 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC220V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,936,578 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC220V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

12,245,185 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC220V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,368,608 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC220V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,936,578 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC220V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

12,245,185 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC220V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,091,310 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC220V2755~60 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,659,308 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC220V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,967,886 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC220V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,091,310 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC220V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,659,308 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC220V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,967,886 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC220V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,565,383 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)NBR materialAir Control Valve, DC24V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

12,133,382 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)EPDM material sealingAir Control Valve, DC24V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

12,441,960 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)VITON material sealingAir Control Valve, DC24V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,565,383 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)NBR materialAir Control Valve, DC24V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

12,133,382 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)EPDM material sealingAir Control Valve, DC24V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

12,441,960 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, flashing type connection plug (with 0.3 m lead wire)VITON material sealingAir Control Valve, DC24V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,368,608 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, DC24V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,936,578 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, DC24V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

12,245,185 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, DC24V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,368,608 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, DC24V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,936,578 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, DC24V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

12,245,185 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, DC24V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,091,310 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, DC24V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,659,308 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, DC24V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,967,886 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, DC24V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,091,310 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, DC24V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,659,308 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, DC24V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

11,967,886 VND

1 Piece(s) 10 Day(s) 27X2Nl/min2-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, DC24V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X167

12,522,455 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC110V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

13,376,677 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC110V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

13,837,320 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC110V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

12,522,455 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC110V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

13,376,677 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC110V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

13,837,320 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC110V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

12,245,185 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC110V2755~60 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

13,099,378 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC110V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

13,560,050 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC110V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

12,245,185 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC110V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

13,099,378 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC110V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

13,560,050 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC110V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

12,522,455 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC220V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

13,376,677 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC220V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

13,837,320 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC220V2760~65 dBA216131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

12,522,455 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)NBR materialAir Control Valve, AC220V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

13,376,677 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)EPDM material sealingAir Control Valve, AC220V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

13,837,320 VND

1 Piece(s) 10 Day(s) 27X3Nl/min3-layerHow to take out lead wire, Blinking light DIN type superconducting (without lead wire)VITON material sealingAir Control Valve, AC220V2760~65 dBA416131211862.40.660.55611.5762.3563.445.2710.216--85 kPa2 - Ø3.4>2>2.53/8"X180

Loading...Tải…

Basic InformationThông tin cơ bản

Operating Environment Standard Operating Temperature(℃) -20~80 Supply air pressure 4~6 bar, max 7 bar