(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suction plate (Several Wave Patterns) VBL Series【10 Pieces Per Package】 (Part Number)

Suction plate (Several Wave Patterns) VBL Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,022,890VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VBL30-CS-14M
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMaterial Color Operating Temperature Range
(°C)
Filter Option Size
(φ)
Connecting screw Valve Internal volume
(㎤)
Nut Width of Side I
(mm)
Hardness
(Shore A)
Delivering vertical force (kg) -20 kPa -60 kPa Weight
(g)

10,031,432 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type30G1/4" MaleValve without valve1317600.060.16114.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard Pad Shape Extended wave tube type Mounting Method Part type
-90 kPa -

Please check the type/dimensions/specifications of the part VBL30-CS-14M in the Suction plate (Several Wave Patterns) VBL Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VBL30-CS-14M trong chuỗi Suction plate (Several Wave Patterns) VBL Series.

Products like this...

Part Number
VBL20-CS-M518MF-EV
VBL20-CS-M5X5F
VBL20-N-18F
VBL30-CS-14M-EV
VBL30-CS-18F
VBL30-CS-18F-EV
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaterial Color Operating Temperature Range
(°C)
Filter Option Size
(φ)
Connecting screw Valve Internal volume
(㎤)
Nut Width of Side I
(mm)
Hardness
(Shore A)
Delivering vertical force (kg) -20 kPa -60 kPa Weight
(g)

9,840,574 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) ConductiveGray-45~90Basic type20M5X0.8 Female & G1/8" MaleEfficiency Valve412.2600.030.0640.1

14,119,996 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) ConductiveGray-45~90Basic type20M5X5 FemaleValve without valve4-600.030.06122.1

5,564,288 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) NBR[Black] Black-20~110Basic type20G1/8" FemaleValve without valve415600.030.0653.9

13,591,538 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) ConductiveGray-45~90Basic type30G1/4" MaleEfficiency Valve1317600.060.16116.5

9,457,107 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) ConductiveGray-45~90Basic type30G1/8" FemaleValve without valve1317600.060.16138.7

12,636,569 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) ConductiveGray-45~90Basic type30G1/8" FemaleEfficiency Valve1317600.060.16116.2