(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VBL30-S-F-18X5F |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Color | Operating Temperature Range (°C) | Filter Option | Size (φ) | Connecting screw | Valve | Internal volume (㎤) | Nut Width of Side I (mm) | Hardness (Shore A) | Delivering vertical force (kg) -20 kPa | -60 kPa | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15,877,648 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | Filter Included | 30 | G1/8"X5 Female | Valve without valve | 13 | - | 50 | 0.06 | 0.16 | 449.8 |
Loading...Tải…
Pad Type | Standard | Pad Shape | Extended wave tube type | Mounting Method | Part type |
---|---|---|---|---|---|
-90 kPa | - |
Please check the type/dimensions/specifications of the part VBL30-S-F-18X5F in the Suction plate (Several Wave Patterns) VBL Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VBL30-S-F-18X5F trong chuỗi Suction plate (Several Wave Patterns) VBL Series.
Part Number |
---|
VBL20-CS-M518MF-EV |
VBL20-CS-M5X5F |
VBL20-N-18F |
VBL30-U-14M |
VBL30-U-14M-EV |
VBL30-U-18F |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Material | Color | Operating Temperature Range (°C) | Filter Option | Size (φ) | Connecting screw | Valve | Internal volume (㎤) | Nut Width of Side I (mm) | Hardness (Shore A) | Delivering vertical force (kg) -20 kPa | -60 kPa | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,840,574 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | Conductive | Gray | -45~90 | Basic type | 20 | M5X0.8 Female & G1/8" Male | Efficiency Valve | 4 | 12.2 | 60 | 0.03 | 0.06 | 40.1 | ||
14,119,996 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | Conductive | Gray | -45~90 | Basic type | 20 | M5X5 Female | Valve without valve | 4 | - | 60 | 0.03 | 0.06 | 122.1 | ||
5,564,288 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | NBR | [Black] Black | -20~110 | Basic type | 20 | G1/8" Female | Valve without valve | 4 | 15 | 60 | 0.03 | 0.06 | 53.9 | ||
14,890,974 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | Urethane | Green | 0~100 | Basic type | 30 | G1/4" Male | Valve without valve | 13 | 17 | 60 | 0.06 | 0.16 | 114.9 | ||
18,451,081 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | Urethane | Green | 0~100 | Basic type | 30 | G1/4" Male | Efficiency Valve | 13 | 17 | 60 | 0.06 | 0.16 | 116.5 | ||
14,316,650 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | Urethane | Green | 0~100 | Basic type | 30 | G1/8" Female | Valve without valve | 13 | 17 | 60 | 0.06 | 0.16 | 138.7 |