(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suction plate (Flat & Curved) VFC Series【5-10 Pieces Per Package】 (Part Number)

Suction plate (Flat & Curved) VFC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,671,301VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VFC75-N-1838MF
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMaterial Color Operating Temperature Range
(°C)
Size
(φ)
Connecting screw Internal volume
(㎤)
Accessory Hardness
(Shore A)
Delivering vertical force (kg) -20 kPa -60 kPa -90 kPa Weight
(g)

5,671,301 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11075G1/8" Female & G3/8" Male30-607.719.425.5199.25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard Pad Shape Flat Surface Type Mounting Method Part type
Valve Valve without valve