(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suction plate (Deep Type) VD Series【5-10 Pieces Per Package】 (Part Number)

Suction plate (Deep Type) VD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,890,327VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VD85-N-18F
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMaterial Color Operating Temperature Range
(°C)
Size
(φ)
Connecting screw Internal volume
(㎤)
Hardness
(Shore A)
Delivering vertical force (kg) -20 kPa -60 kPa -90 kPa Weight
(g)

10,447,397 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11085G1/8" Female6060102839266.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard Pad Shape In-depth type Mounting Method Part type
Valve Valve without valve

Please check the type/dimensions/specifications of the part VD85-N-18F in the Suction plate (Deep Type) VD Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VD85-N-18F trong chuỗi Suction plate (Deep Type) VD Series.

Products like this...

Part Number
VD30-N-18F
VD30-N-M10M
VD30-N-M8M
VD85-N-M10M
VD85-N-M8M
VD85-S-12F
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaterial Color Operating Temperature Range
(°C)
Size
(φ)
Connecting screw Internal volume
(㎤)
Hardness
(Shore A)
Delivering vertical force (kg) -20 kPa -60 kPa -90 kPa Weight
(g)

6,890,327 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) NBR[Black] Black-20~11030G1/8" Female4.5601.22.63.1102.6

6,890,327 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) NBR[Black] Black-20~11030M10XP1.5 Male4.5601.22.63.1102.6

6,890,327 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) NBR[Black] Black-20~11030M8XP1.25 Male4.5601.22.63.1102.6

10,447,397 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 10 Day(s) NBR[Black] Black-20~11085M10XP1.5 Male6060102839266.4

21,026,236 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) NBR[Black] Black-20~11085M8XP1.25 Male6060102839532.8

12,898,862 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 10 Day(s) SiliconRed-70~20085G1/2" Female6050102839266.4