(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suction plate (Deep Type) VD Series【5-10 Pieces Per Package】 (Part Number)

Suction plate (Deep Type) VD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,890,327VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VD30-N-M10M
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMaterial Color Operating Temperature Range
(°C)
Size
(φ)
Connecting screw Internal volume
(㎤)
Hardness
(Shore A)
Delivering vertical force (kg) -20 kPa -60 kPa -90 kPa Weight
(g)

6,890,327 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11030M10XP1.5 Male4.5601.22.63.1102.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard Pad Shape In-depth type Mounting Method Part type
Valve Valve without valve

Please check the type/dimensions/specifications of the part VD30-N-M10M in the Suction plate (Deep Type) VD Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VD30-N-M10M trong chuỗi Suction plate (Deep Type) VD Series.

Products like this...

Part Number
VD30-CS-M10M
VD30-CS-M8M
VD30-N-18F
VD30-N-M8M
VD30-PU-18F
VD30-PU-M10M
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaterial Color Operating Temperature Range
(°C)
Size
(φ)
Connecting screw Internal volume
(㎤)
Hardness
(Shore A)
Delivering vertical force (kg) -20 kPa -60 kPa -90 kPa Weight
(g)

14,006,084 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) ConductiveGray-45~9030M10XP1.5 Male4.5601.22.63.1102.6

14,006,084 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) ConductiveGray-45~9030M8XP1.25 Male4.5601.22.63.1102.6

6,890,327 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) NBR[Black] Black-20~11030G1/8" Female4.5601.22.63.1102.6

6,890,327 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) NBR[Black] Black-20~11030M8XP1.25 Male4.5601.22.63.1102.6

7,367,604 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) PolyurethaneTranslucent0~6030G1/8" Female4.5601.22.63.1102.6

7,367,604 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) PolyurethaneTranslucent0~6030M10XP1.5 Male4.5601.22.63.1102.6