(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Suction plate (Deep Type) VD Series【5-10 Pieces Per Package】

Suction plate (Deep Type) VD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,890,327VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VD30-CS-18F
VD30-CS-M8M
VD30-CS-M10M
VD30-N-18F
VD30-N-M8M
VD30-N-M10M
VD30-PU-18F
VD30-PU-M8M
VD30-PU-M10M
VD30-S-18F
VD30-S-M8M
VD30-S-M10M
VD30-WS-18F
VD30-WS-M8M
VD30-WS-M10M
VD40-N-18F
VD40-N-M8M
VD40-N-M10M
VD40-PU-18F
VD40-PU-M8M
VD40-PU-M10M
VD40-S-18F
VD40-S-M8M
VD40-S-M10M
VD40-WS-18F
VD40-WS-M8M
VD40-WS-M10M
VD50-N-18F
VD50-N-M8M
VD50-N-M10M
VD50-PU-18F
VD50-PU-M8M
VD50-PU-M10M
VD50-S-18F
VD50-S-M8M
VD50-S-M10M
VD50-WS-18F
VD50-WS-M8M
VD50-WS-M10M
VD60-N-18F
VD60-N-M8M
VD60-N-M10M
VD60-PU-18F
VD60-PU-M8M
VD60-PU-M10M
VD60-S-18F
VD60-S-M8M
VD60-S-M10M
VD60-WS-18F
VD60-WS-M8M
VD60-WS-M10M
VD70-PU-18F
VD70-PU-M8M
VD70-PU-M10M
VD85-N-12F
VD85-N-18F
VD85-N-M8M
VD85-N-M10M
VD85-S-12F
VD85-S-18F
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMaterial Color Operating Temperature Range
(°C)
Size
(φ)
Connecting screw Internal volume
(㎤)
Hardness
(Shore A)
Delivering vertical force (kg) -20 kPa -60 kPa -90 kPa Weight
(g)

14,006,084 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~9030G1/8" Female4.5601.22.63.1102.6

14,006,084 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~9030M8XP1.25 Male4.5601.22.63.1102.6

14,006,084 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~9030M10XP1.5 Male4.5601.22.63.1102.6

6,890,327 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11030G1/8" Female4.5601.22.63.1102.6

6,890,327 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11030M8XP1.25 Male4.5601.22.63.1102.6

6,890,327 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11030M10XP1.5 Male4.5601.22.63.1102.6

7,367,604 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6030G1/8" Female4.5601.22.63.1102.6

7,367,604 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6030M8XP1.25 Male4.5601.22.63.1102.6

7,367,604 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6030M10XP1.5 Male4.5601.22.63.1102.6

11,272,592 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~20030G1/8" Female4.5501.22.63.1102.6

11,272,592 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~20030M8XP1.25 Male4.5501.22.63.1102.6

11,272,592 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~20030M10XP1.5 Male4.5501.22.63.1102.6

11,272,592 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20030G1/8" Female4.5501.22.63.1102.6

11,272,592 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20030M8XP1.25 Male4.5501.22.63.1102.6

11,272,592 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20030M10XP1.5 Male4.5501.22.63.1102.6

7,433,978 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11040G1/8" Female760245150.3

7,433,978 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11040M8XP1.25 Male760245150.3

7,433,978 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11040M10XP1.5 Male760245150.3

7,650,920 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6040G1/8" Female760245150.3

7,650,920 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6040M8XP1.25 Male760245150.3

7,650,920 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6040M10XP1.5 Male760245150.3

11,903,020 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~20040G1/8" Female750245150.3

11,903,020 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~20040M8XP1.25 Male750245150.3

11,903,020 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~20040M10XP1.5 Male750245150.3

11,903,020 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20040G1/8" Female750245150.3

11,903,020 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20040M8XP1.25 Male750245150.3

11,903,020 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20040M10XP1.5 Male750245150.3

9,474,388 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11050G1/8" Female13.5603.67.49.4182.3

9,474,388 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11050M8XP1.25 Male13.5603.67.49.4182.3

9,474,388 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11050M10XP1.5 Male13.5603.67.49.4182.3

9,474,388 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6050G1/8" Female13.5603.67.49.4182.3

9,474,388 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6050M8XP1.25 Male13.5603.67.49.4182.3

9,474,388 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6050M10XP1.5 Male13.5603.67.49.4182.3

13,292,598 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~20050G1/8" Female13.5503.67.49.4182.3

13,292,598 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~20050M8XP1.25 Male13.5503.67.49.4182.3

13,292,598 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~20050M10XP1.5 Male13.5503.67.49.4182.3

13,292,598 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20050G1/8" Female13.5503.67.49.4182.3

13,292,598 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20050M8XP1.25 Male13.5503.67.49.4182.3

13,292,598 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20050M10XP1.5 Male13.5503.67.49.4182.3

10,923,104 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11060G1/8" Female22605.51418.5256.8

10,923,104 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11060M8XP1.25 Male22605.51418.5256.8

10,923,104 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11060M10XP1.5 Male22605.51418.5256.8

12,571,878 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6060G1/8" Female22605.51418.5256.8

12,571,878 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6060M8XP1.25 Male22605.51418.5256.8

12,571,878 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6060M10XP1.5 Male22605.51418.5256.8

14,220,651 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~20060G1/8" Female22505.51418.5256.8

14,220,651 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~20060M8XP1.25 Male22505.51418.5256.8

14,220,651 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~20060M10XP1.5 Male22505.51418.5256.8

14,220,651 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20060G1/8" Female22505.51418.5256.8

14,220,651 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20060M8XP1.25 Male22505.51418.5256.8

14,220,651 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20060M10XP1.5 Male22505.51418.5256.8

7,888,524 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6070G1/8" Female38607.218.824.9236.75

15,867,237 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6070M8XP1.25 Male38607.218.824.9473.5

7,888,524 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6070M10XP1.5 Male38607.218.824.9236.75

10,447,397 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11085G1/2" Female6060102839266.4

10,447,397 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11085G1/8" Female6060102839266.4

21,026,236 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11085M8XP1.25 Male6060102839532.8

10,447,397 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11085M10XP1.5 Male6060102839266.4

12,898,862 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) SiliconRed-70~20085G1/2" Female6050102839266.4

12,898,862 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) SiliconRed-70~20085G1/8" Female6050102839266.4

Loading...Tải…

Basic InformationThông tin cơ bản

Pad Type Standard Pad Shape In-depth type Mounting Method Part type
Valve Valve without valve