(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suction plate Wave Pattern【5-10 Pieces Per Package】 (Part Number)

Suction plate Wave Pattern
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,047,406VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VB150-U-12F
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMaterial Color Operating Temperature Range
(°C)
Filter Option Size
(φ)
Connecting screw Valve Internal volume
(㎤)
Nut Width of Side I
(mm)
Hardness
(Shore A)
Delivering vertical force (kg) -20 kPa -60 kPa -90 kPa Weight
(g)

74,844,296 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type150G1/2" FemaleValve without valve650-60307090.13177.75

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard Pad Shape Wavy tube type Mounting Method Part type

Please check the type/dimensions/specifications of the part VB150-U-12F in the Suction plate Wave Pattern series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VB150-U-12F trong chuỗi Suction plate Wave Pattern.

Products like this...

Part Number
VB10-U-M5M
VB10-WS-M5M
VB110-CS-12F
VB150-WS-12F
VB17-CS-18F
VB17-CS-18F-EV
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaterial Color Operating Temperature Range
(°C)
Filter Option Size
(φ)
Connecting screw Valve Internal volume
(㎤)
Nut Width of Side I
(mm)
Hardness
(Shore A)
Delivering vertical force (kg) -20 kPa -60 kPa -90 kPa Weight
(g)

4,017,709 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) UrethaneGreen0~100Basic type10M5X0.8 MaleValve without valve0.48-600.150.340.533.8

3,583,823 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) White SiliconTranslucent-70~200Basic type10M5X0.8 MaleValve without valve0.48-500.150.340.533.8

20,817,596 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 10 Day(s) ConductiveGray-45~90Basic type110G1/2" FemaleValve without valve310-6013.973547.041389.35

32,518,554 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 10 Day(s) White SiliconTranslucent-70~200Basic type150G1/2" FemaleValve without valve650-50307090.13177.75

6,199,534 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) ConductiveGray-45~90Basic type17G1/8" FemaleValve without valve1.515600.40.8142.7

11,440,114 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) ConductiveGray-45~90Basic type17G1/8" FemaleEfficiency Valve1.515600.40.8135.9