(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VB110-WS-12F |
VB110B-WS-12F |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Color | Operating Temperature Range (°C) | Filter Option | Size (φ) | Connecting screw | Valve | Internal volume (㎤) | Nut Width of Side I (mm) | Hardness (Shore A) | Delivering vertical force (kg) -20 kPa | -60 kPa | -90 kPa | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21,793,845 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | Basic type | 110 | G1/2" Female | Valve without valve | 310 | - | 50 | 13.97 | 35 | 47.04 | 1389.35 | ||
21,793,845 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | Basic type | 110 | G1/2" Female | Valve without valve | 310 | - | 50 | 13.97 | 35 | 47.04 | 1389.35 |
Loading...Tải…
Pad Type | Standard | Pad Shape | Wavy tube type | Mounting Method | Part type |