(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VB20-S-18F-EV |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Color | Operating Temperature Range (°C) | Filter Option | Size (φ) | Connecting screw | Valve | Internal volume (㎤) | Nut Width of Side I (mm) | Hardness (Shore A) | Delivering vertical force (kg) -20 kPa | -60 kPa | -90 kPa | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11,434,851 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | Basic type | 20 | G1/8" Female | Efficiency Valve | 2.7 | 15 | 50 | 0.6 | 1 | 1.42 | 63.3 |
Loading...Tải…
Pad Type | Standard | Pad Shape | Wavy tube type | Mounting Method | Part type |
---|
Please check the type/dimensions/specifications of the part VB20-S-18F-EV in the Suction plate Wave Pattern series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VB20-S-18F-EV trong chuỗi Suction plate Wave Pattern.
Part Number |
---|
VB10-U-M5M |
VB10-WS-M5M |
VB110-CS-12F |
VB20-S-M518MF |
VB20-S-M518MF-EV |
VB20-S-M518MFB |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Material | Color | Operating Temperature Range (°C) | Filter Option | Size (φ) | Connecting screw | Valve | Internal volume (㎤) | Nut Width of Side I (mm) | Hardness (Shore A) | Delivering vertical force (kg) -20 kPa | -60 kPa | -90 kPa | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,017,709 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | Urethane | Green | 0~100 | Basic type | 10 | M5X0.8 Male | Valve without valve | 0.48 | - | 60 | 0.15 | 0.34 | 0.5 | 33.8 | ||
3,583,823 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | White Silicon | Translucent | -70~200 | Basic type | 10 | M5X0.8 Male | Valve without valve | 0.48 | - | 50 | 0.15 | 0.34 | 0.5 | 33.8 | ||
20,817,596 VND | 5 Pieces Per Package 5 Pieces Per Package | 1 Pack(s) | 10 Day(s) | Conductive | Gray | -45~90 | Basic type | 110 | G1/2" Female | Valve without valve | 310 | - | 60 | 13.97 | 35 | 47.04 | 1389.35 | ||
6,161,572 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | Silicon | Red | -70~200 | Basic type | 20 | M5X0.8 Female & G1/8" Male | Valve without valve | 2.7 | 12 | 50 | 0.6 | 1 | 1.42 | 46.6 | ||
11,413,142 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | Silicon | Red | -70~200 | Basic type | 20 | M5X0.8 Female & G1/8" Male | Efficiency Valve | 2.7 | 12 | 50 | 0.6 | 1 | 1.42 | 47.7 | ||
6,153,085 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | Silicon | Red | -70~200 | Basic type | 20 | M5X0.8 Female & G1/8" Male | Valve without valve | 2.7 | 16 | 50 | 0.6 | 1 | 1.42 | 40.5 |