(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VOU6X20-N-M5M |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Color | Operating Temperature Range (°C) | Filter Option | Size (φ) | Connecting screw | Internal volume (㎤) | Hardness (Shore A) | -90 kPa | Minimum radius of curvature (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,450,515 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | Basic type | 6X20 | M5X0.8 Male | 0.137 | 60 | 0.6 | 4.5 | 34.5 |
Loading...Tải…
Pad Type | Standard | Pad Shape | Oval | Mounting Method | Part type |
---|---|---|---|---|---|
Valve | Valve without valve | Delivering vertical force (kg) -20 kPa | - | -60 kPa | - |
Please check the type/dimensions/specifications of the part VOU6X20-N-M5M in the Suction plate VOU Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VOU6X20-N-M5M trong chuỗi Suction plate VOU Series.
Part Number |
---|
VOU10X30-S-M5F |
VOU10X30-S-M5M |
VOU10X30-S-M6M |
VOU6X20-N-M6M |
VOU6X20-S-M5F |
VOU6X20-S-M5M |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Material | Color | Operating Temperature Range (°C) | Filter Option | Size (φ) | Connecting screw | Internal volume (㎤) | Hardness (Shore A) | -90 kPa | Minimum radius of curvature (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,760,557 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | Silicon | Red | -70~200 | Basic type | 10X30 | M5X0.8 Female | 0.394 | 50 | 1.6 | 8 | 42 | ||
7,764,452 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | Silicon | Red | -70~200 | Basic type | 10X30 | M5X0.8 Male | 0.394 | 50 | 1.6 | 8 | 44.8 | ||
8,379,130 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | Silicon | Red | -70~200 | Basic type | 10X30 | M6X1.0 Male | 0.394 | 50 | 1.6 | 8 | 50 | ||
6,065,612 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | NBR | [Black] Black | -20~110 | Basic type | 6X20 | M6X1.0 Male | 0.137 | 60 | 0.6 | 4.5 | 40 | ||
6,228,033 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | Silicon | Red | -70~200 | Basic type | 6X20 | M5X0.8 Female | 0.137 | 50 | 0.6 | 4.5 | 32 | ||
6,231,514 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | Silicon | Red | -70~200 | Basic type | 6X20 | M5X0.8 Male | 0.137 | 50 | 0.6 | 4.5 | 34.5 |