(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suction plate VOU Series【10 Pieces Per Package】 (Part Number)

Suction plate VOU Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,088,795VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VOU10X30-N-M5F
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMaterial Color Operating Temperature Range
(°C)
Filter Option Size
(φ)
Connecting screw Internal volume
(㎤)
Hardness
(Shore A)
-90 kPa Minimum radius of curvature
(mm)
Weight
(g)

6,589,060 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type10X30M5X0.8 Female0.394601.6842

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard Pad Shape Oval Mounting Method Part type
Valve Valve without valve Delivering vertical force (kg) -20 kPa - -60 kPa -

Please check the type/dimensions/specifications of the part VOU10X30-N-M5F in the Suction plate VOU Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VOU10X30-N-M5F trong chuỗi Suction plate VOU Series.

Products like this...

Part Number
VOU10X30-N-M5M
VOU10X30-N-M6M
VOU10X30-S-M5F
VOU10X30-S-M5M
VOU10X30-S-M6M
VOU10X30-WS-M5F
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaterial Color Operating Temperature Range
(°C)
Filter Option Size
(φ)
Connecting screw Internal volume
(㎤)
Hardness
(Shore A)
-90 kPa Minimum radius of curvature
(mm)
Weight
(g)

6,592,955 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) NBR[Black] Black-20~110Basic type10X30M5X0.8 Male0.394601.6844.8

7,207,635 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) NBR[Black] Black-20~110Basic type10X30M6X1.0 Male0.394601.6850

7,760,557 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) SiliconRed-70~200Basic type10X30M5X0.8 Female0.394501.6842

7,764,452 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) SiliconRed-70~200Basic type10X30M5X0.8 Male0.394501.6844.8

8,379,130 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) SiliconRed-70~200Basic type10X30M6X1.0 Male0.394501.6850

7,760,557 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) White SiliconTranslucent-70~200Basic type10X30M5X0.8 Female0.394501.6842