(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Air Heating Pin Heater (ROD-for Air Heating (Heat Treatment))

Air Heating Pin Heater (ROD-for Air Heating (Heat Treatment))
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
BARUB-[100,​110,​127,​200,​220,​254,​380,​440]-[600-3600/100]-[600-1500/10]-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

-

1 Piece(s) 11 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Unit Hot-Air Generator Surface treatment of Heating Parts Oxidation protective film treatment / Oxide Film Coating Property of Heater U type / U-Shaped
Electric Power Density(W/㎠) 4 Heating element outer diameter φ17 Pipe Material SUS304
Pipe diameter (heater elements)(mm) φ17 Inter-terminal center distance(mm) 50 Center Distance Between Terminals(φ) Ø17
Tube Material SUS304 Conformation(mm) Ø17 Center Distance Between Terminals(mm) 50
Usage type Parts Heating part material High chromic alloy steel Types of heating element Nichrome iron alloy