(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LV-ILA-48SF-RD |
LV-ILA-48ST-RD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Light Type | Main Body Type | Emitting Color | External Dimension D (Range) (mm) | External Dimension D (mm) | Width W (Range) (mm) | Width W (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Center Hole Size d (Range) (mm) | Center Hole Size d (mm) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Operating Voltage (V) | The number of LED (ea) | INPUT CONNECTOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13,255,920 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | Square type | Red | 30.1~50 | 48 | 40.1~60 | 48 | 0.1~1 | 0.36 | - | - | 30.1~40 | 34.2 | 12 | 24 | SMR-02V-B x 1Piece | |
13,255,920 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | Square type | Red | 30.1~50 | 48 | 40.1~60 | 48 | 0.1~1 | 0.36 | - | - | 30.1~40 | 34.2 | 12 | 24 | SMR-02V-B x 1Piece |
Loading...Tải…
Irradiation Light Type | Surface Emission | Housing material | Aluminum | Cable length(m) | 0.5 |
---|---|---|---|---|---|
Operating Temperature(℃) | 0~40 | Operating Humidity(%RH) | 20~85 | Storage Temperature(℃) | -20~60 |
Conservation humidity(%RH) | 20~85 | Cooling system | Natural air cooling |