(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Surface Illumination Circle Light IFRK Series (Part Number)

Surface Illumination Circle Light IFRK Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,360,540VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-ILA-75R-SW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Main Body Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

20,174,580 VND

1 Piece(s) Available 11 Day(s) Visible Light-White50.1~8075--2.1~32.740.1~504830.1~40401290SMR-02V-B x 1Piece

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Irradiation Light Type Surface Emission Housing material Aluminum Cable length(m) 0.5
Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85 Storage Temperature(℃) -20~60
Conservation humidity(%RH) 20~85 Cooling system Natural air cooling

Please check the type/dimensions/specifications of the part LV-ILA-75R-SW in the Surface Illumination Circle Light IFRK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-ILA-75R-SW trong chuỗi Surface Illumination Circle Light IFRK Series.

Products like this...

Part Number
LV-IFRK-100RF3-GR-24V
LV-IFRK-100RF3-IR
LV-IFRK-100RF3-IR-24V
LV-ILA-75R-SW-24V
LV-ILA-75SF-BL
LV-ILA-75SF-BL-24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLight Type Main Body Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

16,860,600 VND

1 Piece(s)Available 11 Day(s) Visible Light-Green100.1~130101--2.1~32.1630.1~403320.1~3020.52472SMR-03V-B x 1Piece

12,994,290 VND

1 Piece(s)Available 11 Day(s) Infrared Ray--100.1~130101--6.1~87.230.1~403320.1~3020.51272SMR-02V-B x 1Piece

12,994,290 VND

1 Piece(s)Available 11 Day(s) Infrared Ray--100.1~130101--6.1~87.230.1~403320.1~3020.52472SMR-03V-B x 1Piece

20,174,580 VND

1 Piece(s)Available 11 Day(s) Visible Light-White50.1~8075--2.1~32.740.1~504830.1~40402490SMR-03V-B x 1Piece

19,273,410 VND

1 Piece(s)Available 11 Day(s) Visible LightSquare typeBlue50.1~807560.1~80751.1~21.44--30.1~4034.21248SMR-02V-B x 1Piece

19,273,410 VND

1 Piece(s)Available 11 Day(s) Visible LightSquare typeBlue50.1~807560.1~80751.1~21.44--30.1~4034.22448SMR-03V-B x 1Piece