(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Surface Illumination Coaxial Light ICFV/ICFV2 Series (Part Number)

Surface Illumination Coaxial Light ICFV/ICFV2 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,174,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-ICFV-200X100-IR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

35,639,820 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-130.1~150144200.1~25021240.1~5045101~11212450SMR-02V-B x 1Piece

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Square Irradiation Light Type Surface Emission Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling

Please check the type/dimensions/specifications of the part LV-ICFV-200X100-IR in the Surface Illumination Coaxial Light ICFV/ICFV2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-ICFV-200X100-IR trong chuỗi Surface Illumination Coaxial Light ICFV/ICFV2 Series.

Products like this...

Part Number
LV-ICFV-022-GR-24V
LV-ICFV-022-IR
LV-ICFV-022-IR-24V
LV-ICFV-200X100-IR-24V
LV-ICFV-200X100-RD
LV-ICFV-200X100-RD-24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

11,221,020 VND

1 Piece(s)Available 11 Day(s) Visible LightGreen30.1~503440.1~60481.1~21.820.1~30302420SMR-03V-B x 1Piece

10,232,640 VND

1 Piece(s)Available 11 Day(s) Infrared Ray-30.1~503440.1~60482.1~32.420.1~30301220SMR-02V-B x 1Piece

10,232,640 VND

1 Piece(s)Available 11 Day(s) Infrared Ray-30.1~503440.1~60482.1~32.420.1~30302420SMR-03V-B x 1Piece

35,639,820 VND

1 Piece(s)Available 11 Day(s) Infrared Ray-130.1~150144200.1~25021240.1~5045101~11224450SMR-03V-B x 1Piece

32,383,980 VND

1 Piece(s)Available 11 Day(s) Visible LightRed130.1~150144200.1~2502126.1~86.75101~11212450SMR-02V-B x 1Piece

32,383,980 VND

1 Piece(s)Available 11 Day(s) Visible LightRed130.1~150144200.1~2502126.1~86.75101~11224450SMR-03V-B x 1Piece