(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LV-ICFV-160-SW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Light Type | Emitting Color | External Dimension D (Range) (mm) | External Dimension D (mm) | Width W (Range) (mm) | Width W (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Operating Voltage (V) | The number of LED (ea) | INPUT CONNECTOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46,860,840 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | White | 150.1~200 | 200 | 150.1~200 | 166 | 10.1~20 | 17.28 | 101~ | 200 | 12 | 576 | SMR-02V-B x 1Piece |
Loading...Tải…
Main Body Type | Square | Irradiation Light Type | Surface Emission | Housing material | Aluminum |
---|---|---|---|---|---|
Cable length(m) | 0.5 | Operating Temperature(℃) | 0~40 | Operating Humidity(%RH) | 20~85 |
Storage Temperature(℃) | -20~60 | Conservation humidity(%RH) | 20~85 | Cooling system | Natural air cooling |
Please check the type/dimensions/specifications of the part LV-ICFV-160-SW in the Surface Illumination Coaxial Light ICFV/ICFV2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-ICFV-160-SW trong chuỗi Surface Illumination Coaxial Light ICFV/ICFV2 Series.
Part Number |
---|
LV-ICFV-022-GR-24V |
LV-ICFV-022-IR |
LV-ICFV-022-IR-24V |
LV-ICFV-160-SW-24V |
LV-ICFV-180-BL |
LV-ICFV-180-BL-24V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Light Type | Emitting Color | External Dimension D (Range) (mm) | External Dimension D (mm) | Width W (Range) (mm) | Width W (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Operating Voltage (V) | The number of LED (ea) | INPUT CONNECTOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11,221,020 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | Green | 30.1~50 | 34 | 40.1~60 | 48 | 1.1~2 | 1.8 | 20.1~30 | 30 | 24 | 20 | SMR-03V-B x 1Piece | |
10,232,640 VND | 1 Piece(s) | Available | 11 Day(s) | Infrared Ray | - | 30.1~50 | 34 | 40.1~60 | 48 | 2.1~3 | 2.4 | 20.1~30 | 30 | 12 | 20 | SMR-02V-B x 1Piece | |
10,232,640 VND | 1 Piece(s) | Available | 11 Day(s) | Infrared Ray | - | 30.1~50 | 34 | 40.1~60 | 48 | 2.1~3 | 2.4 | 20.1~30 | 30 | 24 | 20 | SMR-03V-B x 1Piece | |
46,860,840 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | White | 150.1~200 | 200 | 150.1~200 | 166 | 10.1~20 | 17.28 | 101~ | 200 | 24 | 576 | SMR-03V-B x 1Piece | |
66,605,533 VND | 1 Piece(s) | 11 Day(s) | Visible Light | Blue | 150.1~200 | 186 | 200.1~250 | 220 | 10.1~20 | 17.28 | 101~ | 190 | 12 | 576 | SMR-02V-B x 1Piece | ||
66,605,533 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | Blue | 150.1~200 | 186 | 200.1~250 | 220 | 10.1~20 | 17.28 | 101~ | 190 | 24 | 576 | SMR-03V-B x 1Piece |