(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LV-DRF-9030R-IR-24V |
LV-DRT-9030R-IR-24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Light Type | Emitting Color | External Dimension D (Range) (mm) | External Dimension D (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Center Hole Size d (Range) (mm) | Center Hole Size d (mm) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Operating Voltage (V) | The number of LED (ea) | INPUT CONNECTOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20,465,280 VND | 1 Piece(s) | Available | 11 Day(s) | Infrared Ray | - | 80.1~100 | 90 | 20.1~30 | 27 | 20.1~30 | 30 | 15.1~20 | 20 | 24 | 270 | SMR-03V-B x 1Piece | |
20,465,280 VND | 1 Piece(s) | Available | 15 Day(s) | Infrared Ray | - | 80.1~100 | 90 | 20.1~30 | 27 | 20.1~30 | 30 | 15.1~20 | 20 | 24 | 270 | SMR-03V-B x 1Piece |
Loading...Tải…
Main Body Type | Ring Shape | Irradiation Light Type | Direct Light | Housing material | Aluminum |
---|---|---|---|---|---|
Cable length(m) | 0.5 | Operating Temperature(℃) | 0~40 | Operating Humidity(%RH) | 20~85 |
Storage Temperature(℃) | -20~60 | Conservation humidity(%RH) | 20~85 | Cooling system | Natural air cooling |