(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Direct Light Circular Light DRT/DRF Series (Part Number)

Direct Light Circular Light DRT/DRF Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,726,790VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-DRT-25R-RD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

6,427,294 VND

1 Piece(s) 11 Day(s) Visible LightRed10~30180.1~10.185~20125~15151212SMR-02V-B x 1Piece

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Ring Shape Irradiation Light Type Direct Light Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling

Please check the type/dimensions/specifications of the part LV-DRT-25R-RD in the Direct Light Circular Light DRT/DRF Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-DRT-25R-RD trong chuỗi Direct Light Circular Light DRT/DRF Series.

Products like this...

Part Number
LV-DRF-116R-GR-24V
LV-DRF-116R-IR
LV-DRF-116R-IR-24V
LV-DRT-25R-SW
LV-DRT-27R-BL
LV-DRT-27R-GR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

26,104,860 VND

1 Piece(s)Available 11 Day(s) Visible LightGreen100.1~1301164.1~54.3250.1~706720.1~302224144SMR-03V-B x 1Piece

25,014,815 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13011610.1~2014.450.1~706720.1~302212144SMR-02V-B x 1Piece

25,014,815 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13011610.1~2014.450.1~706720.1~302224144SMR-03V-B x 1Piece

7,663,873 VND

1 Piece(s) 11 Day(s) Visible LightWhite10~30180.1~10.365~20125~15151212SMR-02V-B x 1Piece

6,424,470 VND

1 Piece(s)Available 11 Day(s) Visible LightBlue10~30270.1~10.455~201020.1~30221215SMR-02V-B x 1Piece

6,424,470 VND

1 Piece(s)Available 11 Day(s) Visible LightGreen10~30270.1~10.455~201020.1~30221215SMR-02V-B x 1Piece