(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Direct Light Dome Light DDM Series (Part Number)

Direct Light Dome Light DDM Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      33,989,545VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-DDM-126-46R3-BL-24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

114,714,697 VND

1 Piece(s) 11 Day(s) Visible LightBlue100.1~13012610.1~2016.38101~13010140.1~704624546SMR-03V-B x 1Piece

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Domed Irradiation Light Type Direct Light Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling

Please check the type/dimensions/specifications of the part LV-DDM-126-46R3-BL-24V in the Direct Light Dome Light DDM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-DDM-126-46R3-BL-24V trong chuỗi Direct Light Dome Light DDM Series.

Products like this...

Part Number
LV-DDM-126-21R2-GR-24V
LV-DDM-126-21R2-IR
LV-DDM-126-21R2-IR-24V
LV-DDM-126-46R3-GR
LV-DDM-126-46R3-GR-24V
LV-DDM-126-46R3-IR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

42,486,910 VND

1 Piece(s) 11 Day(s) Visible LightGreen100.1~1301264.1~54.8670.1~1007520.1~302124162SMR-03V-B x 1Piece

38,238,242 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13012610.1~2016.270.1~1007520.1~302112162SMR-02V-B x 1Piece

38,238,242 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13012610.1~2016.270.1~1007520.1~302124162SMR-03V-B x 1Piece

114,714,697 VND

1 Piece(s) 11 Day(s) Visible LightGreen100.1~13012610.1~2016.38101~13010140.1~704612546SMR-02V-B x 1Piece

114,714,697 VND

1 Piece(s) 11 Day(s) Visible LightGreen100.1~13012610.1~2016.38101~13010140.1~704624546SMR-03V-B x 1Piece

103,243,210 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13012650.1~8054.6101~13010140.1~704612546SMR-02V-B x 1Piece