(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
UPA3035 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke S (mm) | Mounting Screw Nominal M | Max. Absorbed Energy (J) | Overall Length L (mm) | Effective Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Absorbed Energy per Minute (J/min) | Surface Treatment | Administration | Total Energy | Energy per hour | Impact Amount Effective Value (Kg) | Impact Force | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,691,893 VND | 1 Piece(s) | Available | 8 Day(s) | 35 | 30 | 170 | 198 | 15~1950 | 5000 | 30~60 | 80000 | - | 35 | 170 | 80000 | 15~1,950 | 5000 | 600 |
Loading...Tải…
Main Body, Related Components | Main Body | Structure | Adjustable Type | Orifice Type | Multi-orifice |
---|---|---|---|---|---|
Body Material | Steel | Max. Collision Velocity(m/s) | 3.5 | Operating Temperature Range(°C) | -10::60 |
Please check the type/dimensions/specifications of the part UPA3035 in the Buffer, Adjustable O.D. 30/36 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UPA3035 trong chuỗi Buffer, Adjustable O.D. 30/36.
Part Number |
---|
UPA3035-N |
UPA3625 |
UPA3625-N |
UPA3650 |
UPA3650-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke S (mm) | Mounting Screw Nominal M | Max. Absorbed Energy (J) | Overall Length L (mm) | Effective Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Absorbed Energy per Minute (J/min) | Surface Treatment | Administration | Total Energy | Energy per hour | Impact Amount Effective Value (Kg) | Impact Force | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,822,056 VND | 1 Piece(s) | 9 Day(s) | 35 | 30 | 170 | 198 | 15~1950 | 5000 | 30~60 | 80000 | Nickel plating | 35 | 170 | 80000 | 15~1,950 | 5000 | 600 | ||
2,401,038 VND | 1 Piece(s) | 4 Day(s) | 25 | 36 | 180 | 182 | 17~2450 | 6000 | 40~75 | 90000 | - | 25 | 180 | 90000 | 17~2,450 | 6000 | 680 | ||
2,531,204 VND | 1 Piece(s) | 9 Day(s) | 25 | 36 | 180 | 182 | 17~2450 | 6000 | 40~75 | 90000 | Nickel plating | 25 | 180 | 90000 | 17~2,450 | 6000 | 680 | ||
2,597,183 VND | 1 Piece(s) | 5 Day(s) | 50 | 36 | 350 | 232 | 34~4900 | 6000 | 25~60 | 110000 | - | 50 | 350 | 110000 | 34~4,900 | 6000 | 780 | ||
2,727,351 VND | 1 Piece(s) | 9 Day(s) | 50 | 36 | 350 | 232 | 34~4900 | 6000 | 25~60 | 110000 | Nickel plating | 50 | 350 | 110000 | 34~4,900 | 6000 | 780 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy