(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Shock Absorbers adjustable Type, O.D. 12-27mm from HANSUNG
- Maximum stroke (mm): 10, 12 mm
- Max. Absorbed Energy(J): 13, 15,20 J
- Operating Environment Temperature: -10 to 60°C
- Incase urethane button cap has been installed; noise will be reduced 3 to 7 db.
- PA type has no absorption urethane cap, UPA type has absorption urethane cap.
- Max. Resisting Force Value is up to 14N.
- Mounting thread size: M12, M14, M16
- Material of shock absorber: Steel
Part Number |
---|
PA2525-N |
PS2725-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke S (mm) | Mounting Screw Nominal M | Max. Absorbed Energy (J) | Overall Length L (mm) | Effective Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Absorbed Energy per Minute (J/min) | Pitch (Pitch) | Surface Treatment | Administration | Total Energy | Energy per hour | Impact Amount Effective Value (Kg) | Impact Force | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,827,855 VND | 1 Piece(s) | 9 Day(s) | 25 | 25 | 70 | 152 | 9.8~1300 | 3800 | 15~45 | 70000 | 1.5 | Nickel plating | 25 | 70 | 70000 | 9.8~1,300 | 3800 | 340 | ||
2,098,288 VND | 1 Piece(s) | 9 Day(s) | 25 | 27 | 70 | 152 | 9.8~1300 | 3800 | 15~45 | 70000 | 1.5 | Nickel plating | 25 | 70 | 70000 | 9.8~1,300 | 3800 | 450 |
Loading...Tải…
Main Body, Related Components | Main Body | Structure | Adjustable Type | Orifice Type | Multi-orifice |
---|---|---|---|---|---|
Body Material | Steel | Operating Temperature Range(°C) | -10::60 |