(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
FKB (Penta-Head Bolt) (Part Number)

FKB (Penta-Head Bolt)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,790VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FKB-L-M8-110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body, Height t
(mm)
A B D1 d C

295,293 VND

1 Piece(s) 6 Day(s) 81105827189265826

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Section Type Male screw Main Body, Type Polygon Main Body Material Phenol
Mounting Section, Material Steel Threaded End Machining None Set Screw Flat Machining None
Polygonal Shape, Type Pentagon Additional Function None Main Body, Surface Treatment Paint
Mounting Section, Surface Treatment Etc