(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·KBC Deep Groove Ball Bearings have been developed to withstand even special environments
•Related Keywords: KBC, Ball Bearing, Bearing
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Dia. D (Ø) | Width B (mm) | Basic Load Rating: Dynamic Load (Ca) (N) | Basic Load Rating: Static Load (Coa) (N) | Inner Diameter d (φ) | Allowable RPM (rpm) |
---|---|---|---|---|---|---|---|---|---|---|
290,051 VND | 1 Piece(s) | 4 Day(s) | 26 | 8 | 4550 | 1960 | 10 | 22000 | ||
280,116 VND | 1 Piece(s) | 5 Day(s) | 26 | 8 | 4550 | 1960 | 10 | 30000 | ||
277,788 VND | 1 Piece(s) | 4 Day(s) | 28 | 8 | 5100 | 2370 | 12 | 18000 | ||
280,394 VND | 1 Piece(s) | 5 Day(s) | 28 | 8 | 5100 | 2370 | 12 | 28000 | ||
302,134 VND | 1 Piece(s) | 5 Day(s) | 32 | 9 | 5600 | 2840 | 15 | 15000 | ||
288,978 VND | 1 Piece(s) | 4 Day(s) | 32 | 9 | 5600 | 2840 | 15 | 24000 | ||
305,105 VND | 1 Piece(s) | 5 Day(s) | 35 | 10 | 6000 | 3250 | 17 | 13000 | ||
290,232 VND | 1 Piece(s) | 5 Day(s) | 35 | 10 | 6000 | 3250 | 17 | 22000 | ||
323,148 VND | 1 Piece(s) | 5 Day(s) | 42 | 12 | 9400 | 5000 | 20 | 11000 | ||
308,291 VND | 1 Piece(s) | 4 Day(s) | 42 | 12 | 9400 | 5000 | 20 | 18000 | ||
341,183 VND | 1 Piece(s) | 5 Day(s) | 47 | 12 | 10100 | 5800 | 25 | 9500 | ||
317,631 VND | 1 Piece(s) | 4 Day(s) | 47 | 12 | 10100 | 5800 | 25 | 15000 | ||
365,388 VND | 1 Piece(s) | Available | 5 Day(s) | 55 | 13 | 13200 | 8300 | 30 | 8000 | |
343,743 VND | 1 Piece(s) | 5 Day(s) | 55 | 13 | 13200 | 8300 | 30 | 13000 | ||
397,209 VND | 1 Piece(s) | 5 Day(s) | 62 | 14 | 16000 | 10300 | 35 | 6700 | ||
369,966 VND | 1 Piece(s) | 4 Day(s) | 62 | 14 | 16000 | 10300 | 35 | 11000 | ||
452,099 VND | 1 Piece(s) | 5 Day(s) | 68 | 15 | 16800 | 11500 | 40 | 6000 | ||
406,976 VND | 1 Piece(s) | Available | 4 Day(s) | 68 | 15 | 16800 | 11500 | 40 | 10000 | |
526,921 VND | 1 Piece(s) | 5 Day(s) | 75 | 16 | 19900 | 14000 | 45 | 5300 | ||
460,515 VND | 1 Piece(s) | 5 Day(s) | 75 | 16 | 19900 | 14000 | 45 | 9000 | ||
550,925 VND | 1 Piece(s) | 5 Day(s) | 80 | 16 | 20800 | 15400 | 50 | 4800 | ||
494,110 VND | 1 Piece(s) | 5 Day(s) | 80 | 16 | 20800 | 15400 | 50 | 8500 | ||
641,240 VND | 1 Piece(s) | 5 Day(s) | 90 | 18 | 31000 | 22500 | 55 | 4500 | ||
587,429 VND | 1 Piece(s) | 5 Day(s) | 90 | 18 | 31000 | 22500 | 55 | 7500 | ||
740,579 VND | 1 Piece(s) | 5 Day(s) | 95 | 18 | 29400 | 23200 | 60 | 4000 | ||
646,730 VND | 1 Piece(s) | 4 Day(s) | 95 | 18 | 29400 | 23200 | 60 | 7100 | ||
830,443 VND | 1 Piece(s) | 5 Day(s) | 100 | 18 | 30500 | 25200 | 65 | 4000 | ||
711,558 VND | 1 Piece(s) | 5 Day(s) | 100 | 18 | 30500 | 25200 | 65 | 6700 | ||
909,657 VND | 1 Piece(s) | 5 Day(s) | 110 | 20 | 38000 | 31000 | 70 | 3600 | ||
814,418 VND | 1 Piece(s) | 5 Day(s) | 110 | 20 | 38000 | 31000 | 70 | 6000 | ||
1,022,462 VND | 1 Piece(s) | 5 Day(s) | 115 | 20 | 39500 | 33500 | 75 | 3400 | ||
921,802 VND | 1 Piece(s) | 5 Day(s) | 115 | 20 | 39500 | 33500 | 75 | 5600 | ||
1,165,384 VND | 1 Piece(s) | 5 Day(s) | 125 | 22 | 47500 | 40000 | 80 | 3200 | ||
1,123,070 VND | 1 Piece(s) | 4 Day(s) | 125 | 22 | 47500 | 40000 | 80 | 5300 | ||
1,422,018 VND | 1 Piece(s) | 5 Day(s) | 130 | 22 | 49500 | 43000 | 85 | 3000 | ||
1,258,647 VND | 1 Piece(s) | Available | 5 Day(s) | 130 | 22 | 49500 | 43000 | 85 | 5000 | |
1,590,123 VND | 1 Piece(s) | 5 Day(s) | 140 | 24 | 58000 | 50000 | 90 | 2800 | ||
1,420,053 VND | 1 Piece(s) | 5 Day(s) | 140 | 24 | 58000 | 50000 | 90 | 4800 | ||
299,947 VND | 1 Piece(s) | 5 Day(s) | 30 | 9 | 8100 | 3450 | 10 | 18000 | ||
285,784 VND | 1 Piece(s) | 5 Day(s) | 30 | 9 | 5100 | 2390 | 10 | 24000 | ||
299,775 VND | 1 Piece(s) | 5 Day(s) | 32 | 10 | 6800 | 3050 | 12 | 17000 | ||
287,783 VND | 1 Piece(s) | Available | 5 Day(s) | 32 | 10 | 6800 | 3050 | 12 | 22000 | |
303,647 VND | 1 Piece(s) | 5 Day(s) | 35 | 11 | 7650 | 3700 | 15 | 14000 | ||
287,379 VND | 1 Piece(s) | 5 Day(s) | 35 | 11 | 7650 | 3700 | 15 | 20000 | ||
310,163 VND | 1 Piece(s) | 5 Day(s) | 40 | 12 | 9550 | 4800 | 17 | 12000 | ||
292,598 VND | 1 Piece(s) | 4 Day(s) | 40 | 12 | 9550 | 4800 | 17 | 17000 | ||
327,757 VND | 1 Piece(s) | 5 Day(s) | 47 | 14 | 12800 | 6650 | 20 | 11000 | ||
311,267 VND | 1 Piece(s) | 5 Day(s) | 47 | 14 | 12800 | 6650 | 20 | 15000 | ||
341,648 VND | 1 Piece(s) | 5 Day(s) | 52 | 15 | 14000 | 7900 | 25 | 9000 | ||
330,606 VND | 1 Piece(s) | 5 Day(s) | 52 | 15 | 14000 | 7900 | 25 | 13000 | ||
382,290 VND | 1 Piece(s) | 5 Day(s) | 62 | 16 | 19400 | 11300 | 30 | 7500 | ||
371,078 VND | 1 Piece(s) | 5 Day(s) | 62 | 16 | 19400 | 11300 | 30 | 11000 | ||
440,191 VND | 1 Piece(s) | 5 Day(s) | 72 | 17 | 25700 | 15400 | 35 | 6300 | ||
422,773 VND | 1 Piece(s) | 5 Day(s) | 72 | 17 | 25700 | 15400 | 35 | 9500 | ||
508,330 VND | 1 Piece(s) | 5 Day(s) | 80 | 18 | 29100 | 17800 | 40 | 5600 | ||
477,350 VND | 1 Piece(s) | 4 Day(s) | 80 | 18 | 29100 | 17800 | 40 | 8500 | ||
559,434 VND | 1 Piece(s) | 5 Day(s) | 85 | 19 | 32500 | 20400 | 45 | 5300 | ||
528,696 VND | 1 Piece(s) | 5 Day(s) | 85 | 19 | 32500 | 20400 | 45 | 7500 | ||
601,059 VND | 1 Piece(s) | 5 Day(s) | 90 | 20 | 35000 | 23200 | 50 | 4800 | ||
570,481 VND | 1 Piece(s) | 5 Day(s) | 90 | 20 | 35000 | 23200 | 50 | 7100 |
Loading...Tải…
Raceway Ring Shape | Ball | Inner/Outer Ring Material | Steel | Outer Ring Type | Flat |
---|---|---|---|---|---|
Load Direction | Radial | Size Standards | Metric System | Rolling Element Material | Steel |
Specification | Standard / High Rotation | Inner and Outer Race Material | SUJ2 | Rolling Elements Material | SUJ2 |
Seal Part Material | Both Shield Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy