(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Japanese Only
Based on the JIS B7505 Bourdon tube pressure gauge standard, we manufacture a wide range of pressure gauges, vacuum gauges, and compound gauges to meet your needs.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Pressure Range (MPa) | Size (φ) |
---|---|---|---|---|---|---|
589,155 VND | 1 Piece(s) | 7 Day(s) or more | 0~0.1 | 75 | ||
989,806 VND | 1 Piece(s) | 8 Day(s) or more | 0~0.1 | 100 | ||
1,610,492 VND | 1 Piece(s) | 7 Day(s) or more | 0~0.1 | 150 | ||
633,625 VND | 1 Piece(s) | 9 Day(s) or more | 0~0.4 | 75 | ||
818,888 VND | 1 Piece(s) | 8 Day(s) or more | 0~0.4 | 100 | ||
1,610,492 VND | 1 Piece(s) | 9 Day(s) or more | 0~0.4 | 150 | ||
510,668 VND | 1 Piece(s) | 7 Day(s) or more | 0~0.5 | 75 | ||
589,155 VND | 1 Piece(s) | 7 Day(s) or more | 0~0.5 | 100 | ||
633,625 VND | 1 Piece(s) | 8 Day(s) or more | 0~0.6 | 75 | ||
818,888 VND | 1 Piece(s) | 8 Day(s) or more | 0~0.6 | 100 | ||
1,610,492 VND | 1 Piece(s) | 9 Day(s) or more | 0~0.6 | 150 | ||
510,668 VND | 1 Piece(s) | 7 Day(s) or more | 0~0.16 | 75 | ||
589,155 VND | 1 Piece(s) | 7 Day(s) or more | 0~0.16 | 100 | ||
510,668 VND | 1 Piece(s) | 7 Day(s) or more | 0~0.25 | 75 | ||
818,888 VND | 1 Piece(s) | 8 Day(s) or more | 0~0.25 | 100 | ||
1,610,492 VND | 1 Piece(s) | 9 Day(s) or more | 0~0.25 | 150 | ||
633,625 VND | 1 Piece(s) | 6 Day(s) or more | 0~1 | 75 | ||
818,888 VND | 1 Piece(s) | 8 Day(s) or more | 0~1 | 100 | ||
1,610,492 VND | 1 Piece(s) | 9 Day(s) or more | 0~1 | 150 | ||
3,358,462 VND | 1 Piece(s) | 10 Day(s) or more | 0~1 | 200 | ||
633,625 VND | 1 Piece(s) | 8 Day(s) or more | 0~1.6 | 75 | ||
818,888 VND | 1 Piece(s) | 8 Day(s) or more | 0~1.6 | 100 | ||
1,610,492 VND | 1 Piece(s) | 9 Day(s) or more | 0~1.6 | 150 | ||
3,358,462 VND | 1 Piece(s) | 10 Day(s) or more | 0~1.6 | 200 | ||
510,668 VND | 1 Piece(s) | 7 Day(s) or more | 0~2 | 75 | ||
589,155 VND | 1 Piece(s) | 7 Day(s) or more | 0~2 | 100 | ||
633,625 VND | 1 Piece(s) | 8 Day(s) or more | 0~2.5 | 75 | ||
818,888 VND | 1 Piece(s) | 8 Day(s) or more | 0~2.5 | 100 | ||
1,610,492 VND | 1 Piece(s) | 9 Day(s) or more | 0~2.5 | 150 | ||
3,358,462 VND | 1 Piece(s) | 10 Day(s) or more | 0~2.5 | 200 | ||
510,668 VND | 1 Piece(s) | 7 Day(s) or more | 0~4 | 75 | ||
589,155 VND | 1 Piece(s) | 7 Day(s) or more | 0~4 | 100 | ||
1,610,492 VND | 1 Piece(s) | 9 Day(s) or more | 0~4 | 150 | ||
785,624 VND | 1 Piece(s) | 7 Day(s) or more | 0~6 | 75 | ||
805,121 VND | 1 Piece(s) | 7 Day(s) or more | 0~6 | 100 | ||
1,885,448 VND | 1 Piece(s) | 9 Day(s) or more | 0~6 | 150 | ||
1,099,824 VND | 1 Piece(s) | 7 Day(s) or more | 0~10 | 75 | ||
1,178,311 VND | 1 Piece(s) | 7 Day(s) or more | 0~10 | 100 | ||
1,276,545 VND | 1 Piece(s) | 7 Day(s) or more | 0~16 | 75 | ||
1,374,780 VND | 1 Piece(s) | 7 Day(s) or more | 0~16 | 100 | ||
1,276,545 VND | 1 Piece(s) | 7 Day(s) or more | 0~25 | 75 | ||
1,374,780 VND | 1 Piece(s) | 7 Day(s) or more | 0~25 | 100 |
Part Number |
---|
Loading...Tải…
Case Shape | Standard Case B Type |