(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Drain Pipes, Fittings for Drain Pipes, Drain Pipe Socket (Ivory), K-HES

Drain Pipes, Fittings for Drain Pipes, Drain Pipe Socket (Ivory), K-HES
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      140,623VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A full lineup of drain pipes and drain pipe fittings is available for use in a variety of applications. Number of products: 79 (of which, types including heat insulating materials for preventing condensation: 32).
· A full product lineup is available for a variety of applications.
· At one end of the drain pipe, the receiving opening has been flared for adhesion.
· Socket-free, easy construction.
· Pipes, fittings, and heat insulating materials are ivory colored.
· The heat insulating materials features an embossed outer layer.
· Features an attractive finish.

 
Part Number
K-HES13
K-HES16
K-HES20
K-HES25
K-HES30
K-HES40
K-HES50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication

140,623 VND

120 Piece(s) 9 Day(s) or more PVC Pipe Nominal 13 Used

140,623 VND

120 Piece(s) 9 Day(s) or more PVC Pipe Nominal 16 Used

144,606 VND

100 Piece(s) 9 Day(s) or more PVC Pipe Nominal 20 Used

149,786 VND

80 Piece(s) 9 Day(s) or more PVC Pipe Nominal 25 Used

157,356 VND

50 Piece(s) 9 Day(s) or more PVC Pipe Nominal 30 Used

178,075 VND

40 Piece(s) 9 Day(s) or more PVC Pipe Nominal 40 Used

203,971 VND

30 Piece(s) 9 Day(s) or more PVC Pipe Nominal 50 Used

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For Drain Pipe Type Fitting