(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cam Follower CFH-AB Type (Part Number)

Cam Follower CFH-AB Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      642,813VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It is compact and rigid shaft bearing with a needle bearing in the cam follower. Ideal for use as a linear motion guide roller in the cam mechanism of automatic and specialty machines
· [Type and features]
· CFH-AB A cam follower where precision adjustment of the position is easily performed by turning the stud, as the mounting shaft and head sections of the stud are eccentric by 0.25 mm to 1.0 mm. This allows significant reductions in processing and assembly man-hours by avoiding alignment with the cam groove and precise machining of the mounting hole position.
· CFH-AB model…… grease nipple / hex socket head Corresponds to 12 - 30 [mm] stud

Part Number
CFH18-AB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter D
(Ø)
Width C
(mm)
Roller Type Cam follower stud screw
(mm)
Material Rolling Guide Method Cam Follower: Stud Screw (Fine Thread)
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
Dedicated Grease Fitting Included

859,245 VND

1 Piece(s) 6 Day(s) or more 104020Cylindrical Outer RingM18Carbon SteelWith Gage-14.725.28500No Seal14.4NA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Cam Followers Fastening Methods With Head Screw Part Hexagonal Hole Cam Followers Type Eccentricity
Size Standard Metric System Roller Lining No Axis Presence

Please check the type/dimensions/specifications of the part CFH18-AB in the Cam Follower CFH-AB Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CFH18-AB trong chuỗi Cam Follower CFH-AB Type.

Products like this...

Part Number
CFH12-1MUUR-AB
CFH12-1UU-AB
CFH12-AB
CFH18MUU-AB
CFH18UU-AB
CFH18UUR-AB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter D
(Ø)
Width C
(mm)
Roller Type Cam follower stud screw
(mm)
Material Rolling Guide Method Cam Follower: Stud Screw (Fine Thread)
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
Dedicated Grease Fitting Included

1,855,670 VND

1 Piece(s) 13 Day(s) or more 103214Spherical Outer RingM12Stainless SteelWith Gage-7.879.7914000With Seal2.74NA

813,630 VND

1 Piece(s) 6 Day(s) or more 103214Cylindrical Outer RingM12Carbon SteelWith Gage-7.879.7914000With Seal7.45NA

642,813 VND

1 Piece(s) 6 Day(s) or more 103014Cylindrical Outer RingM12Carbon SteelWith Gage-7.879.7914000No Seal7.06NA

2,410,455 VND

1 Piece(s) 13 Day(s) or more -4020Cylindrical Outer RingM18Stainless SteelWith Gage-14.725.28500With Seal14.4NA

1,022,663 VND

1 Piece(s) 6 Day(s) or more 104020Cylindrical Outer RingM18Carbon SteelWith Gage-14.725.28500With Seal14.4NA

1,240,196 VND

1 Piece(s) 6 Day(s) or more 104020Spherical Outer RingM18Carbon SteelWith Gage-14.725.28500With Seal3.72NA