(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High-precision and compact hypoid gearbox. Shaft diameter ø6~. Choose from speed ratios 1: 5 and 1: 10. The full surface is the reference surface, and there are no restrictions on the mounting direction.
Can be mounted quickly thanks to its drilled hole machining, already completed. Lubricated with grease and maintenance-free.
Part Number |
---|
HY70R-005 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Ratio | Axis Dia. (φ) | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Full length A (mm) | Full length B (mm) | Total height C (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,851,778 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 5 | 6 | 6 | 8 | 70 | 58 | 45 | 8-M3 | 5 |
Loading...Tải…
Mounting Class | No Leg | Type | Others | With or Without Motors | No |
---|---|---|---|---|---|
Output Shaft Type | Solid | Output Shaft Placement | Other single shafts | Material of Body | Aluminum |
Body surface treatment | Black anodize treated | Shaft Material | SCM435/S45C |
Please check the type/dimensions/specifications of the part HY70R-005 in the KG gearbox HY-BOX series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HY70R-005 trong chuỗi KG gearbox HY-BOX.
Part Number |
---|
HY120R-010 |
HY125R-005 |
HY150R-010 |
HY90R-010 |
HY95R-005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Ratio | Axis Dia. (φ) | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Full length A (mm) | Full length B (mm) | Total height C (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11,289,621 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 10 | 8 | 8 | 12 | 120 | 80 | 80 | 8-M5 | 8 | ||
11,562,858 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 5 | 12 | 12 | 15 | 125 | 85 | 80 | 8-M5 | 8 | ||
13,871,110 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 10 | 12 | 12 | 15 | 150 | 90 | 95 | 8-M5 | 8 | ||
8,844,386 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 10 | 6 | 6 | 8 | 90 | 68 | 60 | 8-M4 | 6 | ||
9,139,136 VND | 1 Piece(s) | 92 Day(s) or more | 10 | 5 | 8 | 8 | 12 | 95 | 75 | 60 | 8-M4 | 6 |