(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
KG gearbox HY-BOX (Part Number)

KG gearbox HY-BOX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,851,778VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High-precision and compact hypoid gearbox. Shaft diameter ø6~. Choose from speed ratios 1: 5 and 1: 10. The full surface is the reference surface, and there are no restrictions on the mounting direction.
Can be mounted quickly thanks to its drilled hole machining, already completed. Lubricated with grease and maintenance-free.

Part Number
HY120R-010
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRatio Axis Dia.
(φ)
Shaft Diameter 1
(φ)
Shaft Diameter 2
(φ)
Full length A
(mm)
Full length B
(mm)
Total height C
(mm)
Mounting Screw Mounting screw depth
(mm)

11,289,621 VND

1 Piece(s) 6 Day(s) or more 1010881212080808-M58

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Class No Leg Type Others With or Without Motors No
Output Shaft Type Solid Output Shaft Placement Other single shafts Material of Body Aluminum
Body surface treatment Black anodize treated Shaft Material SCM435/S45C

Please check the type/dimensions/specifications of the part HY120R-010 in the KG gearbox HY-BOX series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HY120R-010 trong chuỗi KG gearbox HY-BOX.

Products like this...

Part Number
HY125R-005
HY150R-010
HY70R-005
HY90R-010
HY95R-005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRatio Axis Dia.
(φ)
Shaft Diameter 1
(φ)
Shaft Diameter 2
(φ)
Full length A
(mm)
Full length B
(mm)
Total height C
(mm)
Mounting Screw Mounting screw depth
(mm)

11,562,858 VND

1 Piece(s) 4 Day(s) or more 10512121512585808-M58

13,871,110 VND

1 Piece(s) 6 Day(s) or more 101012121515090958-M58

7,851,778 VND

1 Piece(s) 4 Day(s) or more 1056687058458-M35

8,844,386 VND

1 Piece(s) 6 Day(s) or more 10106689068608-M46

9,139,136 VND

1 Piece(s) 92 Day(s) or more 10588129575608-M46