(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shock Absorber, 2-Stage Absorption, with Cap

Shock Absorber, 2-Stage Absorption, with Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,429,271VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Pneumatic device accessories by Taiwan CHELIC Corporation, founded in 1988, are highly received in the markets around the world. In particular, the quality of the cylinder has been praised by customers and is used in a variety of fields.

 
Part Number
SCKT1007C
SCKT2015C
SCKT2525C
SCKT2725C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke S
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Full length A
(mm)

1,429,271 VND

1 Piece(s) 4 Day(s) or more 7101062.6

1,940,439 VND

1 Piece(s) 14 Day(s) or more 152020103

2,824,771 VND

1 Piece(s) 11 Day(s) 252525136

3,859,678 VND

1 Piece(s) 11 Day(s) 252727143

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Related Components Main Body Structure Fixed Type Orifice Type Multi-orifice
Operating Environment Standard Body Material Steel Operating Temperature Range(°C) -10::60
Buffer Head Available