(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
• Gasket that is equipped to a coupler as standard.
• Used for water, fats, oils, etc.
Part Number |
---|
OZ-NBR-15A |
OZ-NBR-20A |
OZ-NBR-25A |
OZ-NBR-32A |
OZ-NBR-40A |
OZ-NBR-50A |
OZ-NBR-65A |
OZ-NBR-80A |
OZ-NBR-100A |
OZ-NBR-125A |
OZ-NBR-150A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal Diameter |
---|---|---|---|---|---|
53,453 VND | 1 Piece(s) | 6 Day(s) or more | 15A | ||
53,453 VND | 1 Piece(s) | 4 Day(s) or more | 20A | ||
55,156 VND | 1 Piece(s) | 4 Day(s) or more | 25A | ||
55,486 VND | 1 Piece(s) | 4 Day(s) or more | 32A | ||
55,593 VND | 1 Piece(s) | 6 Day(s) or more | 40A | ||
70,241 VND | 1 Piece(s) | 4 Day(s) or more | 50A | ||
77,985 VND | 1 Piece(s) | 6 Day(s) or more | 65A | ||
80,086 VND | 1 Piece(s) | 6 Day(s) or more | 80A | ||
204,380 VND | 1 Piece(s) | 6 Day(s) or more | 100A | ||
254,580 VND | 1 Piece(s) | 6 Day(s) or more | 125A | ||
304,781 VND | 1 Piece(s) | 6 Day(s) or more | 150A |
Loading...Tải…
Type | Sheet Gaskets / Packing | Material | Rubber | Operating Temperature(℃) | -30 to 70 |