(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Superior insulation performance of extreme shock, vibration of 35Hz more and structure borne noise in the direction of multiple axes
・The product consists of rubber and metal and has structural stability.
・Mounting on the equipment is compressible elongation shear. Applicable mount is subjected to compressive load of rubber.
[Usage]
・hock and vibration isolation of vehicles, spacecraft, and missile electronics
・Vibration isolation of rotary machines
•Related Keywords: ESR, Soundproofing, Soundproofing / Anti-Vibrationing
Part Number |
---|
SRCM-2060 |
SRCM-3500 |
SRCM-4200 |
SRCM-5500 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Hardness (Shore A) | Operating Load Min (N) | Height H (mm) | D1 (mm) | D2 (mm) | D3 (mm) | M (mm) | m (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,120,014 VND | 1 Piece(s) | 5 Day(s) | 55 | 40 | 39 | 76 | 63.5 | φ76 | 3 / 8 | φ6.5 | 420 | ||
5,337,744 VND | 1 Piece(s) | 6 Day(s) | 65 | 330 | 92 | 175 | 143 | φ140 | 5 / 8 | φ13.5 | 3900 | ||
3,526,927 VND | 1 Piece(s) | 6 Day(s) | 55 | 100 | 62 | 133 | 108 | Φ110 | 5 / 8 | φ12 | 1800 | ||
11,904,037 VND | 1 Piece(s) | 6 Day(s) | 75 | 1000 | 125 | 260 | 220 | φ210 | M20 | φ22 | 14000 |
Loading...Tải…
Material | NR | Usage | Anti-Vibration |