(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Muffling Tape

Muffling Tape
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,262,298VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]·Used to prevent resin pipe from flapping inside sheath pipe.

 
Part Number
GCT-22-5
GCT-22S-5
GCT-25S
GCT-28S
GCT-28S-5
GCT-30S
GCT-36S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize Thickness
(mm)
Full Length
(mm)

1,789,339 VND

1 Piece(s) 9 Day(s) or more (For CD 22 mm) 10250000

1,789,339 VND

1 Piece(s) 9 Day(s) or more (For CD 22 mm) 13150000

1,262,298 VND

1 Piece(s) 9 Day(s) or more (For CD 25 mm) 13130000

1,369,780 VND

1 Piece(s) 9 Day(s) or more (For CD 28 mm) 16130000

2,027,719 VND

1 Piece(s) 9 Day(s) or more (For CD 28 mm) 16150000

1,481,876 VND

1 Piece(s) 9 Day(s) or more (For CD 30 mm) 16130000

1,694,728 VND

1 Piece(s) 9 Day(s) or more (For CD 36 mm) 20130000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Tape