(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Press Fitting for Stainless Steel Pipe SUS Press, Elbow with Straight Pipe (Part Number)

Press Fitting for Stainless Steel Pipe SUS Press, Elbow with Straight Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      604,903VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Press type fitting for stainless steel pipe.
[Features]
·Fittings are equipped with the industry's first press confirmation function.
·Easy and reliable installation is possible with a special tightening tool.
·Thin-walled stainless steel pipes and SUS presses are lightweight, so the work load is greatly reduced compared to conventional piping work.
·Safe and hygienic, with no need for threading or brazing.
·Piping systems made of thin-walled stainless steel pipes and SUS presses are often made from a single material, making them easy to recycle.
[Applications]
·Zarubo conversion of stainless steel piping.

 
Part Number
SP-ZLB-13X1/2
SP-ZLB-20X1/2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal method Su
(mm)

604,903 VND

1 Piece(s) 7 Day(s) or more 13X 1/2

667,393 VND

1 Piece(s) 7 Day(s) or more 20X 1/2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Screw⇔Pipe Direction Material of Applicable Pipe Steel Max. Operating Pressure(MPa) 1
Surface Treatment No