(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Temperature Regulator (Freezer only) (Part Number)

Temperature Regulator (Freezer only)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,248,484VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
TC3YF-14R-NTC
TC3YF-14R-RTD
TC3YF-24R-NTC
TC3YF-24R-RTD
TC3YF-34R-NTC
TC3YF-34R-RTD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInput Method Indicated Temperature Range
(°C)
Electrical Relay Life

1,248,484 VND

1 Piece(s) 18 Day(s) Thermistor-40.0~99.9(-40~212℉)COMP: 50 thousand times or more (250 VAC 5 A resistance load)

1,309,227 VND

1 Piece(s) 18 Day(s) Voltage-99.9~99.9(-148~212℉)COMP: 50 thousand times or more (250 VAC 5 A resistance load)

1,369,971 VND

1 Piece(s) 18 Day(s) Thermistor-40.0~99.9(-40~212℉)COMP: 50 thousand times or more (250 VAC 5 A resistance load), DEF: 0.1 million times or more (250 VAC 10 A resistance load)

1,430,716 VND

1 Piece(s) 18 Day(s) Voltage-99.9~99.9(-148~212℉)COMP: 50 thousand times or more (250 VAC 5 A resistance load), DEF: 0.1 million times or more (250 VAC 10 A resistance load)

1,461,089 VND

1 Piece(s) 18 Day(s) Thermistor-40.0~99.9(-40~212℉)COMP: 50 thousand times or more (250 VAC 5 A resistance load), DEF: 0.1 million times or more (250 VAC 10 A resistance load), FAN: 50 thousand times or more (250 VAC 5 A resistance load)

1,521,832 VND

1 Piece(s) 18 Day(s) Voltage-99.9~99.9(-148~212℉)COMP: 50 thousand times or more (250 VAC 5 A resistance load), DEF: 0.1 million times or more (250 VAC 10 A resistance load), FAN: 50 thousand times or more (250 VAC 5 A resistance load)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Control Method ON/OFF control Output Type Relay contact Number of Control Points 1
Number of Input Points(pcs.) 1 Input Voltage 100VAC 50/60Hz::240VAC 50/60Hz IP IP65
Acquired Standards UL Power Voltage 100-240VAC 50/60Hz Allowable voltage fluctuation range 90 to 110% of power supply voltage
Power Consumption 4 VA or less Display Mode 7-segment (Red) LED type Character size(WxH) 7.4×15.0
Insulation resistance 100 MΩ or more (500 VDC Megger) Withstand Voltage At 2,000 VAC 50/60 Hz for 1 minute (between all external terminals and case) Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±2 kV
Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour Malfunction 10-55 Hz (1 minute cycle) multiple amplitude 0.5 mm each X, Y, Z direction 10 minutes Operating Ambient Temperature(℃) -10 - 50, for storage: -20 - 60
Operating Ambient Humidity(%RH) 35-85, for storage: 35-85 Weight (Package Box Excluded)(g) Approx. 143 Input Line Resistance Allowable Wire Resistance 5 Ω or less per wire
Sampling cycle(ms) 500 Mechanical relay life 20 million times or more Power interruption compensation Approx. 10 years (nonvolatile semiconductor memory system)
Exterior Dimensions(WxH) 72×36