(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Sensor Shape | Cylindrical type | Detection Object | Magnetic Metal | Operating Environment | Standard |
---|---|---|---|---|---|
Shield | Shield | Sensor Case Material | Brass (Nickel-plated) | Sensor Detection Surface Material | PBT resin |
Detection Head Size, Dimension M | M18 | Detection Head Size, Dimension D(Ø) | 29 | Detection Head Size, Dimension L2(mm) | 47.5 |
Setting distance(mm) | 1~4.5 | Insulation resistance(㏁) | 50 or more (500 VDC megger) | Withstand Voltage | At 1,500 VAC 50/60 Hz for 1 min |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (500 VDC megger) | Operating Ambient Temperature(℃) | -25 – 70, for storage: -30 – 80 |
Operating Ambient Humidity(%RH) | 35-95, for storage: 35-95 | Wiring specifications | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | Material | Washer: Nickel-plated iron, standard cable (black): Polyvinyl chloride (PVC) |
Please check the type/dimensions/specifications of the part PET18-5 in the Power-free Transmission Coupler series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PET18-5 trong chuỗi Power-free Transmission Coupler.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy