(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Spatter Type Proximity Sensor in Cylinder (Part Number)

Spatter Type Proximity Sensor in Cylinder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,600,799VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PRAT12-2DC
PRAT12-2DO
PRAT18-5DC
PRAT18-5DO
PRAT30-10DC
PRAT30-10DO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection Head Size, Dimension M Detection Head Size, Dimension D
(Ø)
Detection Head Size, Dimension L2
(mm)
Standard Detector Setting distance
(mm)
Response frequency
(Hz)
Response frequency
(kHz)
Model configuration control output (or output) Wiring specifications

1,600,799 VND

1 Piece(s) 18 Day(s) M12214312 x 12 x 1 mm (iron)0~1.4-1.5Direct Current 2-Wire Normally Closed (N.C.)φ4 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

1,600,799 VND

1 Piece(s) 5 Day(s) M12214312 x 12 x 1 mm (iron)0~1.4-1.5Direct Current 2-Wire Normally Open (N.O.)φ4 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

1,664,582 VND

1 Piece(s) 5 Day(s) M182947.518 x 18 x 1 mm (iron)0~3.5500-Direct Current 2-Wire Normally Closed (N.C.)φ5 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

1,664,582 VND

1 Piece(s) 5 Day(s) M182947.518 x 18 x 1 mm (iron)0~3.5500-Direct Current 2-Wire Normally Open (N.O.)φ5 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

1,928,819 VND

1 Piece(s) 18 Day(s) M304258.530X30X1 mm (iron)0~7400-Direct Current 2-Wire Normally Closed (N.C.)φ5 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

1,928,819 VND

1 Piece(s) 18 Day(s) M304258.530X30X1 mm (iron)0~7400-Direct Current 2-Wire Normally Open (N.O.)φ5 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Shape Cylindrical type Detection Object Magnetic Metal Operating Environment Spatter resistant
Shield Shield Detection Type Front detection Sensor Case Material Brass
Sensor Detection Surface Material Brass (fluoropolymer Coating) Acquired Standards CE Protection Structure (IEC) IP67
Hysteresis distance 10% or less of detection distance Power Voltage (Operational Voltage Range) 12-24VDC(10-30VDC) Leakage current(mA) 0.6 or less
Residual Voltage(V) 3.5 or less Control Output(mA) 2~100 Insulation resistance(㏁) 50 or more (500 VDC megger)
Influence of temperature ± 10% or less of sensing distance at 20°C in the operating ambient temperature range Withstand Voltage At 1,500 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours
Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction Indicator Lamp Operation indicator (red LED) Operating Ambient Temperature(℃) -25 – 70, for storage: -30 – 80
Operating Ambient Humidity(%RH) 35-95, for storage: 35-95 Protection circuit Surge protection circuit, overcurrent protection circuit