(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BX3M-PDT |
BX3M-PDT-T |
BX3M-PFR |
BX3M-PFR-T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Light Axis Arrangement Type | Detection Light Type | Detection Type (Selectable only with Reflection Type) | Response speed (ms) | Power Voltage | Current Consumption | Operating light source | Control Output | Self Diagnosis Output | Relay life | Protection circuit | Noise resistant | Accessories | Major Characteristics |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,400,344 VND | 1 Piece(s) | 18 Day(s) | Use a flood and light-receiving integrated reflector. | Standard | Recurrent Reflection | 1 or less | 12-24 VDC±10% (ripple P-P : 10% or less) | 50 mA or less | Infrared LED (850 nm) | Load voltage: 30 VDC or less/Load current: 200 mA or less / Residual voltage: 1 V or less (NPN open collector output) | Load voltage: 30 VDC or less / Load current: 50 mA or less / Residual voltage: 1 V or less (at 50 mA), 0.4 V or less (16 mA) (NPN open collector output (NPN open collector output (Green LED turns on and output transistor ON when photo sensor works stably)) | - | Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit | Square wave noise (pulse width 1 μs) by noise simulator ±240 V | VR adjustment screwdriver, fixing bracket, bolt, nut, mirror (MS-2) | DC power, no contact point output type | ||
1,567,391 VND | 1 Piece(s) | 18 Day(s) | Use a flood and light-receiving integrated unit. | Diffuse Light | - | 1 or less | 12-24 VDC±10% (ripple P-P : 11% or less) | 3 VA or less | Infrared LED (940 nm) | Load voltage: 30 VDC or less/Load current: 200 mA or less / Residual voltage: 2 V or less (NPN open collector output) | Load voltage: 30 VDC or less / Load current: 50 mA or less / Residual voltage: 1 V or less (at 50 mA), 0.4 V or less (at 17 mA) (NPN open collector output (Green LED turns on and output transistor ON when photo sensor works stably)) | - | Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit | Square wave noise (pulse width 1 μs) by noise simulator ±240 V | VR adjustment screwdriver, fixing bracket, bolt, nut | DC power, no contact point output type | ||
1,704,066 VND | 1 Piece(s) | 4 Day(s) | Use a flood and light-receiving integrated reflector. | Standard | - | 20 or less | 24-240 VAC ±10% 50/60 Hz/24-240 VDC ±10% (Ripple P-P: 9% or less) | 50 mA or less | Infrared LED (850 nm) | Relay: Contact output (contact capacity: 30 VDC 3 A, 250 VAC 3 A resistive load, contact configuration: 0 C) | When the photo sensor operates stably, the green LED is lighted. | Mechanical: 50 million times or more, electric: 100,000 times or more | - | Square wave noise (pulse width 1 μs) by noise simulator ±240 V | VR adjustment screwdriver, fixing bracket, bolt, nut, mirror (MS-2) | Free power, Relay contact point output type | ||
1,855,927 VND | 1 Piece(s) | 18 Day(s) | Use a flood and light-receiving integrated unit. | Diffuse Light | - | 20 or less | 24-240 VAC ±10% 50/60 Hz/24-240 VDC ±10% (Ripple P-P: 10% or less) | 3 VA or less | Infrared LED (940 nm) | Relay: Contact output (contact capacity: 30 VDC 3 A, 250 VAC 3 A resistive load, contact configuration: 1 C) | When the photo sensor operates stably, the green LED is lighted. | Mechanical: 50 million times or more, electric: 100,000 times or more | - | Square wave noise (pulse width 1 μs) by noise simulator ±1,000 V | VR adjustment screwdriver, fixing bracket, bolt, nut | Free power, Relay contact point output type |
Loading...Tải…
Type | Photoelectric Sensor | Detection Object | Colored cotton | Detection Type | Reflection |
---|---|---|---|---|---|
Detection Light Color | Infrared Rays | Head Shape | Rectangular | Head Material | Resin |
Detection Distance(mm) | 100~3000 | Operating Environment | Standard | Operating Temperature Range(°C) | -20::55 |
Operating Humidity Range(%) | 35::85 | Protection Structure | IP66 | Detection object | Opaque boy |
Adjust sensitivity | VR built-in | Operation Mode | Convert Light ON / Dark ON using the conversion switch | Indicator Lamp | Operation indicator: amber LED, self-diagnostic indicator: green LED |
Connection mode | Terminal (Terminal Block) Connection | Insulation resistance | 20 MΩ or more (500 VDC Megger) | Withstand Voltage | At 1,500 VAC 50/60 Hz for 1 min |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours | Malfunction | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 10 minutes | Impact resistance | 500 m/s² (50 G) 3 times for each X, Y, Z direction |
Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) | Material | Case, Detecting Element Cover: PC, Detecting Element: Acrylic | Obtained Standards | CE |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy