(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Input Method | Thermocouple / Thermoresistor | Control Method | ON/OFF control / PID control with auto tuning / PID control with self-tuning / PI control / PD control / P control | Output Type | SSR driving voltage |
---|---|---|---|---|---|
Number of Control Points | 1 | Number of Input Points(pcs.) | 2 | Setting Method | Key Input |
Input Voltage | 100VAC 50/60Hz::240VAC 50/60Hz | Acquired Standards | UL / CE | Allowable voltage fluctuation range | About 90 to 110% of Power Supply Voltage |
Power Consumption | 5 VA or less | Display Mode | 7-Segment (PV: Red, SV: Green) LED type | Character size(WxH) | PV: 7.8×11.0/SV: 5.8×8.0 |
Setting Method | Configurations by controlling the push key on the front | Insulation resistance | 100 MΩ or more (500 VDC Megger) | Withstand Voltage | At 2,000 VAC 50/60 Hz for 1 minute (between input terminal and power terminal) |
Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2 kV | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours | Operating Ambient Temperature(℃) | -10 - 50, for storage: -20 - 60 |
Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 | Weight (Package Box Excluded)(g) | 226(164) | Power Voltage | 100-240VAC 50/60Hz |
Auxiliary Output | Event1 output | Thermoresistor Indication | F.S. Either one of or the greater of ±0.3% or 3°C | Thermocouple indication | F.S. Either one of or the greater of ±0.3% or 3°C |
Thermoresistor Input Sensor | DPt100 Ω, JPt100 Ω 3-wire type (allowable line resistance of 5 Ω or less per wire) | Thermocouple input sensor | K (CA), J (IC), R (PR), E (CR), T (CC), S (PR), N (NN), W (TT) (allowable line resistance 100 Ω or less) | Analog input sensor | 1-5VDC, 0-1-VDC, DC4-20mA |
SSR control output | 12 VDC ±3 V 30 mA or less | Alarm Output | ON/OFF interval setting of alarm output 1-100°C (0.1-100.0°C) Variable | Optional Output-EVENT1 | 250VAC 1A 1a |
Adjustment Sensitivity | 1-100°C (0.1-100.0°C) variable (ON/OFF used for control) | Proportional bandwidth (P) | 0.0~100.0% | Integral Time (l)(Seconds) | 0~3600 |
Derivative time (D)(Seconds) | 0~3600 | Control Period (T)(Seconds) | 1~120 | Sampling cycle(ms) | 500 |
Mechanical relay life | Main output: 10 million times or more / Auxiliary output: 20 million times or more | Electrical Relay Life | Main output: 100,000 times or more (250 VAC 3 A resistive load) / Auxiliary output: 500,000 times or more (250 VAC 1 A resistive load) | Power interruption compensation | Approx. 10 years (nonvolatile semiconductor memory system) |
Major Characteristics | Double PID control function/fixation/2-staged autotuning control function/multi-input function (13 multi-input)/various integrated auxiliary output function/decimal place display function for the displayed values upon analogue signal input |
Please check the type/dimensions/specifications of the part TZN4S-14S in the Temperature Regulator (Dual PID Control) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TZN4S-14S trong chuỗi Temperature Regulator (Dual PID Control).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy