(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Temperature Controller (Practical Dual PID Control) (Part Number)

Temperature Controller (Practical Dual PID Control)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,197,218VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
TC4S-14R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,197,218 VND

1 Piece(s) 4 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Input Method Thermocouple / Thermoresistor Control Method ON/OFF control / PID control with auto tuning / PID control with self-tuning / PI control / PD control / P control Output Type Relay contact / SSR driving voltage
Number of Control Points 2 Number of Input Points(pcs.) 2 Setting Method Key Input
Input Voltage 100VAC 50/60Hz::200VAC 50/60Hz Failure Detecting Function Loop disconnection Acquired Standards UL / CE
Allowable voltage fluctuation range About 90 to 110% of Power Supply Voltage Power Consumption 5 VA or less (100-240 VAC 50/60 Hz) Display Mode 7-segment (Red), other displays (green, yellow, red) LED type
Character size(WxH) 7.0×15.0 Insulation resistance 100 MΩ or more (500 VDC Megger) Withstand Voltage At 2,000 VAC 50/60 Hz for 1 minute (between input terminal and power terminal)
Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±2 kV R phase, S phase Vibration resistant 5–55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours Operating Ambient Temperature(℃) -10 - 50, for storage: -20 - 60 (with Non-frozen status)
Operating Ambient Humidity(%RH) 35~85 Weight (Package Box Excluded)(g) Approx. 141 (approx. 94) Thermoresistor Indication Normal temperature (23°C±5°C) section: (±0.5% of PV or ±1°C, whichever is greater) ±1 digit/section other than normal temperature: (±0.5% of PV or ±2°C, whichever is greater) ±1 digit
Thermocouple indication Normal temperature (23°C±5°C) section: (±0.5% of PV or ±1°C, whichever is greater) ±1 digit/section other than normal temperature: (±0.5% of PV or ±2°C, whichever is greater) ±1 digit Thermoresistor Input Sensor DPt100 Ω, Cu50 Ω (allowable line resistance of 5 Ω or less per wire) Thermocouple input sensor K(CA), J(IC), L(IC)
Relay control output 250VAC 3A 1a SSR control output 12VDC ±2V 20mA Max. Alarm Output AL1, AL2 Relay : 250VAC 1A 1a
Adjustment Sensitivity 1-100°C/°F (0.1-50.0°C/°F) variable Proportional bandwidth (P) 0.1~999.9℃/℉ Integral Time (l)(Seconds) 0~9999
Derivative time (D)(Seconds) 0~9999 Control Period (T)(Seconds) 0.5~120.0 Manual reset value(%) 0.0~100.0
Sampling cycle(ms) 100 Mechanical relay life Control Output / Alarm Output: 5,000,000 times or more Electrical Relay Life Control Output: 200,000 times or more (250 VAC 3 A Resistive Load) / Warning Output: 300,000 times or more (250 VAC 1 A Resistive Load)
Power interruption compensation Approx. 10 years (nonvolatile semiconductor memory system) Insulation type Double insulated or reinforced insulation (symbol: times, inner voltage 2 kV between the measuring input and the power supply) Major Characteristics Significant improvement of visibility through adoption of large display / Reduction of installation space by compact design / display current temperature (PV) of deviation compared to temperature settings (SV)

Please check the type/dimensions/specifications of the part TC4S-14R in the Temperature Controller (Practical Dual PID Control) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TC4S-14R trong chuỗi Temperature Controller (Practical Dual PID Control).