(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
T3S-B4RK4C |
T3S-B4RP1C |
T3S-B4RP2C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Input Method | Display Temperature Range (℃) |
---|---|---|---|---|---|---|
1,806,386 VND | 1 Piece(s) | 5 Day(s) | Thermocouple | 0~400 | ||
1,806,386 VND | 1 Piece(s) | 7 Day(s) | Thermoresistor | 0~99.9 | ||
1,446,640 VND | 1 Piece(s) | 7 Day(s) | Thermoresistor | 0~200 |
Loading...Tải…
Control Method | ON/OFF control / P control | Output Type | Relay contact | Setting Method | Key Input |
---|---|---|---|---|---|
Input Voltage | 100VAC 50/60Hz::240VAC 50/60Hz | Failure Detecting Function | Sensor disconnection | Allowable voltage fluctuation range | 90 to 110% of power supply voltage |
Power Consumption | 5 VA or less | Display Mode | 7-segment (Red) LED type | Character size(WxH) | 3.8×7.6 |
Insulation resistance | 100 MΩ or more (500 VDC Megger) | Withstand Voltage | At 2,000 VAC 50/60 Hz for 1 minute (between input terminal and power terminal) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2 kV R phase, S phase |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours | Operating Ambient Temperature(℃) | -10 - 50, for storage: -20 - 60 | Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 |
Weight (Package Box Excluded)(g) | 135(95) | Thermoresistor Input Sensor | DPt100 Ω (allowable line resistance of 5 Ω or less per wire) | Thermocouple input sensor | K(CA), J(IC) |
Relay control output | OUT1:250VAC 5A 1c, OUT2: 250VAC 2A 1c | SSR control output | 12 VDC ±2 V 20 mA or less | Control Output Current | DC4-20 mA (resistance load 500 Ω or less) |
Adjustment Sensitivity | F.S. 0.5% | Proportional bandwidth (P) | F.S. 3% |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy