(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Power Voltage | 100-240 VAC convertible 50/60 Hz | Type | NPN/PNP switching | Power Consumption | 4 VA or less |
---|---|---|---|---|---|
Sensor power supply | 12VDC 50mA | NPN input mode | Impedance at short: 1 kΩ or less, Residual voltage: 2 V or less, Impedance at open: 100 kΩ or more | PNP input method | High Level : 7-12VDC, Low Level : 0-5VDC |
Input Response Time | 0.2 ms or more | Output Response Time | 10 ms or more | Input Resistance | 10kΩ |
Contact Configuration Control Output | SPDT(1a 1b) | Contact Capacity Control Output | 250 VAC 3 A (When resistive load) | Mechanical life | 10 million times or more |
Electrical life | 100,000 times or more (250 VAC 3 A resistance load) | Operating Ambient Temperature | -10~55 | Operating Ambient Humidity | 45~85 |
Weight(g) | 269 |
Please check the type/dimensions/specifications of the part PA-12 in the Sensor Controller (PA-12 Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PA-12 trong chuỗi Sensor Controller (PA-12 Series).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy