(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

BJ Series Long Distance Sensing Type Photo Sensor

BJ Series Long Distance Sensing Type Photo Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,339,601VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
BJ50-BDT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,339,601 VND

1 Piece(s) 7 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Detection Type Reflection
Light Axis Arrangement Type Use a flood and light-receiving integrated unit. Detection Light Type Small spot Detection Light Color Red
Head Shape Rectangular Head Material Resin Detection Distance(mm) 10-50 (white matte paper 50X50 mm)
Detection Type (Selectable only with Reflection Type) BGS reflex Operating Environment Standard Operating Temperature Range(°C) -25::55
Operating Humidity Range(%) 35::85 Protection Structure IP65 Max. Head Size, Width W(mm) 10.6
Max. Head Size, Height H(mm) 20 Max. Head Size, Length L(mm) 30.1~40 Detection object Opaque body, translucent body
Minimum Light Projecting Spot Diameter(φ) Approx. 4.5 mm Response speed(ms) 1.5 or less Hysteresis distance 10% or less of detection distance
Power Voltage 12-24 VDC±10% (ripple P-P : 10% or less) Current Consumption 30 mA or less Operating light source Red LED (660 nm)
Adjust sensitivity VR built-in Operation Mode Light ON / Dark ON switched by VR Control Output Load voltage: 26.4 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output)
Protection circuit Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit Indicator Lamp Operation indicator: Red, stable indicator: Green Insulation resistance 20 MΩ or more (500 VDC Megger)
Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±240 V Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours
Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction Operating ambient illumination Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) Material Case: PC + ABS, LED Cap: PC, Detecting Element: PMMA
Wiring specifications φ3.5 mm, 3 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, wires: 40, outer diameter of insulator: 1 mm) Accessories Fixing bracket, bolt, VR adjustment screwdriver Obtained Standards CE
Major Characteristics Superior noise resistance and minimization of inverter disturbance light effect / B.G.S (Background Suppress) function is applied for no influence of background object during detection / It has better characteristics than the limited distance reflection type and can set distance by a volume / Detection width can be narrow and can be visually confirmed with a spot / stable detection is feasibly made by minimizing the error range according to the color and material of the detected object Head Maximum Size Length L (Range) 30.1~40 Weight(g) Approx. 50

Please check the type/dimensions/specifications of the part BJ50-BDT in the BJ Series Long Distance Sensing Type Photo Sensor series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BJ50-BDT trong chuỗi BJ Series Long Distance Sensing Type Photo Sensor.