(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Proximity Sensor (50 mm Long Distance Sensing Type)

Proximity Sensor (50 mm Long Distance Sensing Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,643,300VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AS80-50DN3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,643,300 VND

1 Piece(s) 5 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Shape Rectangular Detection Object Magnetic Metal Operating Environment Standard
Detection Type Front detection Amplifier Built-in type Detection Head Size, Dimension W(mm) 80
Detection Head Size, Dimension H(mm) 80 Acquired Standards CE Protection Structure (IEC) IP67
Detection type NPN Normally Open + Normally Closed Hysteresis distance 15% or less of detection distance Standard Detector 150 x 150 x 1 mm (iron)
Setting distance(mm) 0~35 Power Voltage (Operational Voltage Range) 12-48VDC(10-65VDC) Current Consumption(mA) 20 or less
Response frequency(Hz) 30 Residual Voltage(V) 2 or less Control Output(mA) 200 or less
Insulation resistance(㏁) 50 or more (500 VDC megger) Model configuration control output (or output) NPN output type (N.O+N.C symmetric output) Influence of temperature ± 10% or less of sensing distance at 20°C in the operating ambient temperature range
Withstand Voltage At 1,500 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction
Indicator Lamp Power Indicator: Green, Motion Indicator: Yellow Operating Ambient Temperature(℃) -25 – 70, for storage: -30 – 80 Operating Ambient Humidity(%RH) 35-95, for storage: 35-95
Protection circuit Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit Wiring specifications φ5, 4 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

Please check the type/dimensions/specifications of the part AS80-50DN3 in the Proximity Sensor (50 mm Long Distance Sensing Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS80-50DN3 trong chuỗi Proximity Sensor (50 mm Long Distance Sensing Type).