(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
A4K-M245 |
A16K-G268 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Square Flange Size A (mm) | Holding Torque (N·m) | Phase current (A/Phase) | Rotor inertia moment (g/cm2) | Winding resistance (Ω) | Motor length (mm) | Weight (Main Body) (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,037,046 VND | 1 Piece(s) | 4 Day(s) | 10 | 42 | 3.30kgf.cm(0.323N.m) | 1.2 | 72 | 2.8 | 47.5 | Approx. 530 (approx. 430) | ||
1,910,917 VND | 1 Piece(s) | 4 Day(s) | - | 56 | 15.70kgf.cm(1.539N.m) | 2 | 470.0 | 2.5 | 77.5 | Approximately 1,250 (approximately 1,100) |
Loading...Tải…
Power Supply | Phase 2 | Step Angle(°) | 1.8°/0.9°(Full/Half Step Angle) | Shaft type | One Side Shaft |
---|---|---|---|---|---|
Insulation Grade | Type B (130°C) | Insulation resistance | 100 MΩ or more (500 VDC Megger), between Motor coil-case | Dielectric strength | At 0.5 kVAC 50/60 Hz for 1 minute, between Motor coil-case |
Operating Ambient Temperature(℃) | 0-50 (for storage: -20 - 70) | Operating Ambient Humidity(%RH) | 20-90, for storage: 15-95 | Protection structure | IP30 (IEC34-5 standard) |
Major Characteristics | Small size, light weight, high precision, high speed and high torque characteristics / low price for an improved consumer economy |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy