(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

BF4R Optical Fiber Sensor (External Trigger Input Type)

BF4R Optical Fiber Sensor (External Trigger Input Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,491,459VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BF4G-E
BF4R-E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,491,459 VND

1 Piece(s) 18 Day(s)

1,491,459 VND

1 Piece(s) 18 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Operating Temperature Range(°C) -10::50
Operating Humidity Range(%) 35::85 Response speed(ms) Below 0.5 (Hz 1), below 0.7 (Hz 2) Power Voltage 12-24 VDC±10% (ripple P-P : 10% or less)
Adjust sensitivity Sensitivity setting button (ON/OFF) Operation Mode Light ON / Dark ON automatically selected according to sensitivity setting sequence Protection circuit Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit
Indicator Lamp Operation indicator: Red LED, stable indicator: Green LED Insulation resistance 20 MΩ or more (500 VDC Megger) Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±240 V
Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours Operating ambient illumination Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface)
Material Case: Heat Resistant ABS, Cover: PC Wiring specifications φ4, 4 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1 mm) Accessories Fixing bracket, bolt, nut
Obtained Standards CE Major Characteristics Realize fast response time Weight(g) Approx. 65